Search Results for b-07-p-a
AIPXE-325X4A Black, PCB Enclosure with Vent Hole. Comparabl - Amphenol Sine
ATM13-12PB-12PD-BM03 ATM™ Header, Thermoplastic, (2) 12 Position size 20, B&D Key - Tin Plating. Comparable to PN# DTM13-12PB-12PD-R008. REQUEST A QUOTE. ATM13-12PC-12PD-BM01 ATM™ Header, Thermoplastic, (2) 12 Position Size 20, C&D Key - Gold Plating. Comparable to PN# DTM13-12PC-12PD-GR01
Model 333B45/ACS-4 ACCELEROMETER Installation and Operating Manual
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
Datenblatt MH-Serie MH Threaded Analog - Temposonics
Betriebsdruck (P N) 300 bar 350 bar Betriebsdruck (P max) 400 bar 450 bar Betriebsdruck (P static) 525 bar 625 bar Design/Material Sensorelektronikgehäuse Edelstahl 1.4305 (AISI 303) Sensorstab Ø 7 mm: Edelstahl 1.4301 (AISI 304) / Ø 10 mm: Edelstahl 1.4306 (AISI 304L) Messlänge 50…2500 mm Dichtung O-Ring 15,4 × 2,1, NBR 90 black ...
Model 481A01 16-channel, Rack Mounted Signal Conditioner ... - PCB
b o t h l i n n e e s a r e f u s e d a code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters ... dimensions in inches a fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 10713.667x 1 of 1 model 481a01 sensor signal conditioner ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
a dcn 39232 07/12 jmc b dcn 49585 01/20 dal approved: checked: drawn: pjs 03/17/11 pjs 03/17/11 jmc 03/17/11 rohs compliant.43010.92 2x .3127.92 hex.656516.68.1032.62 max panel.49512.57 m7 x 0.75-6g.250 across flats.312 across flats product data drawing material: body, sleeve, hex
PL-700SM-B SERIES Metal Shell Auto-Coupling 27 pole capacity circular ...
P/N300391. PCB (PanelMount Receptacles only) Features & Benefits. Tiered solder cups provide easy access to center positions. Canted cups facilitate quick and easy wirepositioning. Standard on 10-27 pole configurations. Cable Mount Plug Instructions: AI-PL700SMB-P01 (1Pole, 12AWG) AI-PL700SMB-P02 (2+2Pole, 16/22AWG) AI-PL700SMB-P03 (1-7Pole, 22AWG)
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17850&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[5AE0982B02CDF3591E8783BB54DA63DF>]/Index[10 40]/Info 9 0 R/Length 109/Prev 66217/Root 11 0 R ...
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5-103-0 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.94 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) 2.92mm Straight Male ( SF1511-60071 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
CC1339Light cable clamps | Products Amphenol Air LB
ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets. ABS1695 brackets - A05 type ; ABS1695 brackets - A06 type ; ... CC1339D07L Clamp CC1339 Light Size 07 Clamp CC1339 Light Size 07 . Add to Wishlist. CC1339D08L ...
lp | Amphenol Global Search | Amphenol
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US) Level Plus ® Magnetostrictive Liquid-Level Sensors with Temposonics® Technology Tank SLAYER® Application Data Sheet Document Part Number 551689 Revision B (EN) 11/2022 L P T 1 1
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
– Side A and B alarms can be wired for separate or common alarming. (All basic and auxiliary alarms can be wired for separate or common alarming.) – 19" or 23" rack mounting, with mounting brackets provided • Model 06004-11 adds separate power failure auxiliary alarms for Sides A and B along with a load-sharing
1060-0135-01 | Amphenol Global Search | Amphenol
01 Line Receptacle 07 Jam Nut Receptacle 5. Contact Type SP Socket-Pin PS Pin-Socket PP Pin-Pin SS Socket-Socket 6. Alternate Position Shell Size Key & Keyway Arrangement Identification Letter AR° or AP° BSC BR° or BP° BSC CR° or CP° BSC DR° or DP° BSC 9 N 105 140 215 265 A 102 132 248 320 B 80 118 230 312 C 35 140 205 275 D 64 155 234 ...
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma r/a male ( 2912-61002 ) smps size 16 socket ( sf9911-60001 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 18 ghz
Model J353B52 High sensitivity, quartz shear ICP® accel., 500 mV/g, 1 ...
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
hvc2p28fs104 | Amphenol Global Search | Amphenol
b b2 - amphenol sine 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :2.5mm & 20# contacts. 4. all dimensions are for reference use only.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
a b c d e f a b c d e f 1342 5 678 1 2 3 4 5 6 7 cb4.17.f1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof ...
Model 355B03 Ring-style, high sensitivity, ceramic shear ICP ... - PCB
unless otherwise specified tolerances are: drawn 5mb 1o/3/0b mfg prr 7/21/0b epcb p/ezotron/cs'" chk'd engr jf 7/1/08 app'd bm 7/15/08 sales wdc 7/7/08 3425 walden ave. depew, ny 14043 title (716) 684-0001 e-mail: sales@pcb.com inst alla tion drawing code dwg.no. model 355xxx & 357xxx series ident. no. 18864 52681 ring accelerometers
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches