Search Results for b-07-p-a
TEST REPORT - Amphenol PCD
TEST REPORT Reference PVE 21-1027 Ind.Ø Page 3 / 6 Amphenol Air LB - 2 rue Clément Ader - ZAC de WE - 08110 Carignan - France - Tél: 03.24.22.78.49 - Fax: 03.24.22.78.75 Ce document est la propriété de la société Amphenol Air LB et ne peut être reproduit ou communiqué sans son autorisation.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
index | Amphenol Global Search | Amphenol
53175-1053 | Amphenol Global Search | Amphenol part no. 53175-1053b item no. 53175-1053 drawing no. 53175-1053 amphenol rf for amphenol 21-529 www.amphenolrf.com u scale: 2.7:1.0 sheet 2 of 2 triaxial str plug cable cross linked polystyrene insulators title cad file k.capozzi 23-dec-19 approved date f.hull 18-aug-77 engineer date a arun prabu ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 22, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
Index Terms - USER MANUAL
Back to support page. Jump to index list USER MANUAL
Temposonics
3 Temposonics® ET Analog ATEX / IECEx / CEC / NEC / CCC Certified Operation Manual 1/ The term qualified technical personnel characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibility (EMC) • have received adequate training for commissioning and service ...
Smart Board with Metal Oxide Sensor For Ozone Monitoring - SGX Sensortech
Hex value 2 B D 3 2 Dec value 701 50 Temperature measurement This measurement has to be compensated by the temperature offset gT_offset_A_ON to display real air temperature and not heated air around the sensor. Temperature to be used as ambient real air value is: OZ-47 temperature transmitted - gT_offset_A_ON where gT_offset_A_ON is value ...
PRELIMINARY - Amphenol CS
ground and p via notes 8 , 12, and 13 0.50 (1.50) (3.40) 155x (n0.80) product number press-fit tail plating type 10124474-101 tin/lead alloy over nickel 10124474-101lf tin over nickel (lead free) 10124474-102lf tin over nickel (lead free) enhanced version product number press-fit tail plating type model_name:1-101
d:michelle zhangpdf95-820-109-xxx - Amphenol RF
%PDF-1.4 %âãÏÓ 13 0 obj > endobj xref 13 15 0000000016 00000 n 0000000810 00000 n 0000000901 00000 n 0000000941 00000 n 0000001121 00000 n 0000001180 00000 n 0000001281 00000 n 0000021125 00000 n 0000040706 00000 n 0000059581 00000 n 0000079238 00000 n 0000098550 00000 n 0000119438 00000 n 0000142942 00000 n 0000000596 00000 n trailer ]>> startxref 0 %%EOF 27 0 obj >stream xÚb```f ...
ss20m1f | Amphenol Global Search | Amphenol
Search Results for ss20m1f rt07104pnh | Amphenol Global Search | Amphenol B RT07104PNH-K 01 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm² ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b a 5 4 d c b a d 5 4 3 2 1 engr.2 34.91ref [1.375] 12.70 ref [0.500] 19.04 ref [0.750] 13.59ref [0.535] 20.62ref [0.812] revisions rev description date ecn by - release to mfg. -- -- --p cod sheet added 30-apr-24 17008 sg b ms 35321 82-508 p 82-508 size 82-508 rev amphenol rf d. royce 23-jan-97 see notes material
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
25 25 / J 1.75 44.45 1.89 48.03 1.76 44.70 1.80 45.72 1.95 49.56 2.05 52.07 2.21 56.13 1.85 46.99 0.42 10.62 0.85 21.67 STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/SPIN D38999 Series III & IV M85049 /38 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum Alloy/Hard ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
seal | Amphenol Global Search | Amphenol
AT04-12PA-SRGRY 12-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT04-12PA-E008, 934446612
A A1 - Amphenol Sine
p-wedgelock,6 pos, keyed, atp series title: dwg no: rev: sh: of: rev description date revisions eco by appr a1 2 2 a1 -- preliminary drawing 22/jun/20 seven tommy awp-6pa gray awp-6pb black keyed a keyed b 24.4 24.4. created date:
171822-4 | Amphenol Global Search | Amphenol
3.81mm [.150”] Tail Length, #4-40 UNC Thread M 2.54mm [.100”] Tail Length, M3 x 0.5 Thread P 3.81mm [.150”] Tail Length, M3 x 0.5 Thread LED options 0 No LEDs 1 Green left, Yellow right 4 Yellow left, Green right 5 Green left, Green right A Bi-colour Green/Yellow Left & Right Number of Contacts 4 4 contacts 6 6 contacts 8 8 contacts A 10 ...
C2 AOM Modules - amphenol-ns.com
C2 MPO modules come in either a standard type Aor B polarity. “A” polarity uses straight-through type A backbones (pin1 to pin1) and type A (key-up to key-down) MPO adapters. “B” polarity uses cross-over type B backbones (pin1 to pin12) and type B (key-up to key-up) MPO adapters. However, type B adapters are used differently on the two