Search Results for b-07-p-a
REV I SON - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters ... decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 6450 3x 1 of 1 models 101a, 102a, 102b, 102m, 061a01, & 061a09 x ±. 05 n jf 0 2/ 4d m b 3425 wal d e nv . p , y 1 0 (716) 684-0001 e-mail ...
AMPHENOL PCD SHENZHEN
P/N Coding A HVRCF12PCA Coding B HVRCF12PCB Coding C HVRCF12PCC. 20 SOCKET 12 PIN SOCKET All connectors do not include contacts. Please order them separately (ref: P/N below) CONTACTS (Male contact) Male contact Sealing plug P/N: C310023102 P/N: C220011207 ... 8/15/2022 4:07:36 PM ...
LUMINUS - amphenolpcd.com
P/N Square Receptacle : P/N Jamnut : PCB Mount: P/N: Oval Receptacle : P/N Jam Nut : Rear Mount : Receptacle : P/N: 1: Quadrax 8 - - SJS801110 SJS801120 - SJS801130* SJS801160* SJS801170* ... 07 (max dia: 0.448) 6, size 22, Twist & Lock 8, size 22, Twist & Lock 1, size 12, Push & Pull: 08 (max dia: 0.528) 4, size 16 , Twist & Lock
NANO PEGASUS - Amphenol PCD
MCS XXXX B SS WW A P P C - VVV MCS: Standard size Luminus/pegasus MCN: Nano Luminus/Pegasus XXXX: Unique Alpha Numeric Identifier 0001: Standard Connector Style A: Inline Receptacle B: Inline Plug C: Square Flange D: Circle Flange E: Jamnut Pcb F: Oval Flange G: Jamnut Flange Front Mount H: Jamnut Flange Rear Mount SS: Actual shell size 05 06 ...
T 3487 000 - M16 Front mounting female receptacle with ring
Contacts included. Contact arrangement according to DIN EN 61076-2-106 "0X-b". Replaces T 3487 550. Related Items. HN02 015 0046 1 - 1.5mm socket contact, silver plated, wire gauge 0.34 - 0.5mm². ... Comparable to PN# 99-2581-00-07, 99-2581-00-07. REQUEST A QUOTE. T 3484 002 - M16 Male straight cable connector with internal strain relief and ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
Die dimensions: 0.10 in x 0.12 in x 0.07 in (2.7 mm x 3.2 mm x 2 mm) P111 schematic diagrams Ordering Information Minimum Release Quantity: 2 wafers or approximately 900 die Part Number Description 51006 100 KPaD/G 51007 200 KPaD/G 51008 700 KPaD/G 51010 100 KPaA 51011 200 KPaA
Code A | Amphenol Global Search | Amphenol
USB Type A-B Cables - Amphenol USB Type A-B cables are offered in a variety of configurations to meet your application requirements. Our cables are ideal for connecting a wide variety of peripherals to a PC, including mp3 players, digital cameras, cell phones, printers, scanners, and external drives.
Commercial Aerospace Defence Space - アンフェノールジャパン ...
2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 3303.24.22.78.49. - Fa : 3303.24.22.78.75 - www.amphenol-airlb.fr CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on structure.
Triaxial piezoresistive accelerometer - pcb.com
Key features n 2K, 6K, 20K and 60K g full scale ranges n High resonance frequency n Rugged to 3X full scale range n No damping for fast response time n Improved cable to minimize shock induced noise Description The Endevco® Model 7274A series is a family of rugged, undamped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three mutually
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003416 00000 n 0000004605 00000 n 0000005672 00000 n 0000005804 00000 n 0000006926 00000 n 0000007949 00000 n 0000008076 00000 n 0000009336 00000 n 0000010544 00000 n 0000011576 00000 n 0000011645 00000 n 0000011743 00000 n 0000046185 00000 n ...
PDS - 320 1000 - アンフェノールジャパン株式会社
TVM 00 DZ- 25L-20 P B 1. CONNECTOR TYPE TVM Matrix 38999, Tri-Start Series III with 5015 Inserts 2. SHELL STYLE 00 Wall Mount Receptacle 07 Jam Nut Receptacle 06 Straight Plug 36 Straight Plug w/SWAMP Seal 96 Plug with Integral Banding Platform 80 Wall Mount with Integral Banding Platform
High Power Planforms - アンフェノールジャパン株式会社
Applications P Intelligent power distribution units P Power conversion and transformers P Slip rings P Turret systems P Motors P Engine marriage panels ... 23 H 12.70 20.07 34.93 31.75 43.3 3.91 M34X1-6g 22.99 6.15 25 J 12.70 20.07 38.10 34.93 46.4 3.91 M37X1-6g 22.99 6.15 Designates true position dimensioning. 6 Accessories and Tooling
Amphenol Canada Corp.
this document contains proprietary information and such information may not be disclosed to others for p-mrj-578x-x1 sheet 2 rohs compliant s.semenov d product drawing (ear 14166) apr15/13 k.l. dwg size: with standard rj receptacle, 8 position, right angle, on pcb, drawing a.green jan01/07 jan01/07 k.l. x 3:1 drawn checked m.e. app'd q.a. app'd ...
Telaire SM-UART-01L+ Laser Dust Sensor - Amphenol
3 SM-UART-01L+ Electrical Characteristics Name Part No. Description Manufacturer Connector A1251WR-8P 1.25mm pitch CJT Housing A1251H-8P Terminal A1251-TP Connector Alternative Connectors
Model 682A06 Universal Transmitter Installation and Operating Manual
%PDF-1.4 %âãÏÓ 1 0 obj >/ProcSet[/PDF/ImageC/ImageI/ImageB/Text]/XObject >>>/ArtBox[54 54 558 738]>> endobj 35 0 obj >stream xœU’_oÛ Åßù ÷q“jÊ Cž¶n ...
Micrografx Designer 9 - Ranalog-e - Temposonics
Title: Micrografx Designer 9 - Ranalog-e.dsf Author: MHellwig Created Date: 2/12/2002 11:17:54 AM
Amphenol High Speed Interconnects
2 2 18.75 SEP 28/15 3 4 5 6 5 A B C D E F G H AB C D E FGH 2 1 1 SEP 28/15 Jason.S Joe.P 3 A SCALE: DWG. NO. REV 6 OF A Division of Amphenol Corp. www.amphenol ...