Search Results for b-10-j-b
b-10-j-b | Amphenol Global Search | Amphenol
NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Extremely small sizes ... • AAvailable cuts: “J” adjacent (stubs), “K” adjacent or “P” opposite B07 • Nominal diameter: 0.0007 in (0.02 mm)
b-10-j-b | Amphenol Global Search | Amphenol
Search Results for b-10-j-b Catalog | Pittsburgh Wire and Cable Section B: Control Cable: Type TC - PLTC - Instr. B2.Multi Conductor 600V PVC Shld.
NTC Type B Series - amphenol-sensors.com
Large glass coated bead thermistors on fine diameter platinum alloy lead-wires. Suitable for most low cost temperature measurement, control or compensation applications. The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL- PRF-23648.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
J A B A A B B Insert Availability, Identification & Alternate Rotations INSERT ARRANGEMENTS Insert Arrangement Service Rating Total Contacts Contact Size 12 16 20 ... Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5 Contact Size 20 20 20 16 20 20 12 16 A C B A ...
Amphenol High Speed Interconnects
b dimensions updated dec 04,15 j.si c update pcb jun 28/16 j. si recommended bezel design (single side cage mount) note: panel cutout sizes per sff 8433 spec. for belly to belly mounting, dim "a" (pcb thickness) is 3.0 mm min. dim "b" related to dim "a". for dim "b" = dim "a" - 0.80 mm. the panel cutout 10.40 mm might be increased up to 10.80 mm
FloatCombo™ 0.50mm - Amphenol CS
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting receptacle 10
(B) Non preferred (3) Pin insert only, not tooled for RP or 02RE * Sames as H with interfacial seal ** Two size 16 contacts dedicated to fiber optics (C) Inactive # Solder contact version only V For RG180/Uand RG195/U Cables only VVSize 8 Coax, Twinax and Power contacts are
Amphenol Connectors Cross Reference Guide
QWLD 10-193XXX, Class L 10-473XXX, HK - potted backshell: Solder for MS1734X, Crimp for Military Class “L” 16 thru 0: Threaded (quick thread), double stub: Class L Series is for heavy power. MS9055X Class “L” MIL-DTL-83723 *Series I, II, III: Series I mates with MIL-C-26482, 2 Series II mates with MIL-C-5015 Series III mates with MIL-C ...
TITLE PAGE REVISION Metral™ B series Right Angle Receptacles 1 (Signal ...
The features of right angle solder to board B-style MetralTM receptacle connectors include: Standard module size is 12 mm. 4 row and 5 row configurations are available.
7-16 Jack to NEX10 Jack Adapter 50 Ohm Straight
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
OUR COMPANY - amphenol-socapex.com
B = 10 [.394] H = 15 [.591] J = 62,58 [2.464] to 154,02 [6.064] B = 7,3 [.287] H = XXX[ ] Amphenol • HE7/HE9 7 ... - 10 keying fingers (b) - 5 identified by letters, from A to E on one side - 5 identified by figures, from 1 to 5 on the other side - To key the connection, break off 1 to 3 fingers on
Model J351B41 Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ERIFIED Metal R B Receptacle Connector - Amphenol CS
Rev J GS-01-001 1.0 OBJECTIVE This specification defines the performance, test, quality and reliability requirements of the modular metric Metral R B Receptacles connector. 2.0 SCOPE This specification is applicable to the termination characteristics of the Metral R B receptacle
Model J353B03 | PCB Piezotronics
General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 5k Hz, 10-32 side conn., ground isolated. Sensitivity: (±5%)10 mV/g (1.02 mV/(m/s²)) Measurement Range: ±500 g pk (±4905 m/s² pk)
B04P 3J1B1AA180 1110 | Amphenol Global Search | Amphenol
Plastic shell, light weight, inherent corrosion resistant. Power, signal, and hybrid arrangements. Triple-start ACME thread for fast coupling. Stamped and formed contacts. Water proof and self locking mechanism. Robust design for ruggedized environment. UL94 V-0 flammability and F1 rated UV resistance. UL and TÜV certified. ROHS compliant.
Model J353B15 | PCB Piezotronics
Model J353B15:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 5-44 side conn., ground isolated
F14J-1B7H1-E7C40 | FLEX 0.3MM PITCH | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Amphenol Canada Corp.
j.si oct 19,10 or used for manufacturing puposes without permission from amphenol canada corp. title 2:1 a 7 code ident. no. date hisen.x j.si designed p-u77-cx41m-x071 a oct 19,10 a.g. x.x 1xn sfp+ cage elastomeric gasket, with light pipe assembly (under belly spring finger and no half moon emi pins) dim"b" dim "a" 55.20 11.50 typ. 41.90 37.10 ...
Model J352B High resolution, ceramic shear ICP® accel., 1000 mV ... - PCB
High resolution, ceramic shear ICP® accel., 1000 mV/g, 10-32 top conn., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model J353B18 | PCB Piezotronics
Model J353B18:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated