Search Results for b-29 fifi
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 38106 03/11 PJS
insulator: ptfe per astm d1710, type i, grade 1, class b gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 shrink tubing: scl polyolefin per mil-i-23053/4, class i finish: body, press cap & coupling nut: passivated per ams-2700
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/7/2008 12:56:58 PM
EU RoHS II CoC - amphenol-aerospace.com
‡CÉÝé©w™®r¨ ÅQA%– Ž¥( GQF…EÙšïŠ -wE F»¢ vºb€&º¢µÊ©¾ÍÒY ç ïvpé ãçÜ .£Çø|ê}ûúðo à ¡'”{ã—u\Í —®]»ý·¿™Å«œøŠzçÑú:N Ÿrð'¥Þ vM= m—‹èq Ø ;;KŸ'=E é ˜ ð:B€ë©m½Œ–Éâåè ¤‹ Hüm ÇNp4 ÙÆE] Ž÷e WßS\eÙ Î GÃ9 6É_>ywñc²É³—£þ}ˆ ...
B285HW Chirp-ready Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready B285HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
QuickBuild RF - Amphenol RF
In early 2018, a partnership and project collaboration between Amphenol RF and Amphenol Custom Cable began with one goal: to merge the specialties from both business units and introduce to the market an easy-to-use online RF cable assembly builder that would give customers full control over the design process, with the end-product delivered to the customer’s doorstep in days – without ...
External Antenna 1561-1602 MHz | ST0549-32-301-B - Amphenol RF
Active External Antenna, 1561-1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
Product Brief MH-Series Flexible MH - Temposonics
551586 Revision B (EN) 07/2016 temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG ... Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-Mail: info.cn@temposonics.com JAPAN Branch Office
Strain Relief Boots - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Strain Relief Boots designed for radio frequency applications. Strain Relief Boots feature all industry standard connector interfaces in between-series and in-series designs.
B260 50/200kHz, 1kW, w/ FB, Raymarine DSM, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 762 m (2500')
L-624-1 - Amphenol
29 fo r Bin Code Ide ntificati on. **Us e Daniels Crimp T oo l 171 6P-1 fo r asse mb ly of size 10 co nta cts. O NOT E: All plastic too ls are doub le-end ed inserti on/ re mo val too ls. T OO L T AB LE INSERTION/REMOVAL TOOLS CRIMP TOOLS CONTACT Si ze M il itary Pa rt Number Pin or Socket M22520/1-01 M225 20 /7-01 M225 20 /2-01 Military Part ...
2.92mm Female Bulkhead PCB Edge Launch Connector, 4 Leg
MIL-STD-202, Method 107, Condition B Moisture Resistance MIL-STD-202, Method 106, Less Step 7B
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
RF Factory Fit Jumper - RFS Technologies
NMNMI12P-090FFP ClearFill®Line Factory-Fit Jumper Assembly for In-Building Application, NM/NM, 1/2" ClearFill®Line Plenum-Rated Air Dielectric, 9 ft Jacket: Blue PVC Flame retardant, plenum-rated, CMP-ETL listed to UL444
Octax® -Solo|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
Octax® -Solo. カタログ; Octax®-Soloは、10Gbpsイーサネットを実現する超小型高速伝送コネクタです。アビオニクス、機内エンターテインメントシステム、高精細ビデオディスプレイ、その他、航空宇宙・防衛向けの高速イーサネット伝送アプリケーションに最適です。
Micro Bayonet Connectors - Amphenol Aerospace
b 150 c 210 d 240 parts list pos qty part number description note amphenol corporation 40-60 delaware avenue sidney, n.y. 13838 connector, electrical, receptacle micro bayonet, bantam connector size c cage code 77820 document no. bfnn-xx-xxxx rev. d scale: 5.0 ref. none sheet 1 of 2 approvals date s.tselung 03-may-16 b.baldwin b.baldwin com air ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /79 11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
A 2.53 64.26 1.16 29.46 B 3.53 89.66 05 STD. 0.44 11.10 0.63 15.88 1.53 38.86 A 2.53 64.26 1.25 31.75 B 3.53 89.66 M85049 /36 10 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH 36: Straight, Direct Coupling Table A N: Electroless Nickel W: Cadmium Olive Drab
PDS: Rev :AD STATUS:Released Printed: Aug 14, 2022 - Amphenol CS
PDS: Rev :AD STATUS:Released Printed: Aug 14, 2022. Title: Amphenol FCI 61729.pdf
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy