Search Results for b-29 fifi
Temposonics
Class 1, Devision 1, Groups A, B, C, and D hazardous areas, temperature class T5 Certified to fire, electrical shock and explosion hazards according to UL no. 2PD0. In accordance with UL 1203 standard. Only with UL approved cable glands Operating conditions Operating temperature 1 −40…+75 °C (−40…+167 °F)
Temposonics
2 MTS Sensors Product Specification 550741 B Temposonics E-Series model EP sensors are available with analog output or digital-pulse output. The analog outputs include voltage, (0 to 10 Vdc, forward and reverse acting), and current, (4 to 20 mA, forward or reverse acting). Since the outputs are direct, no signal
Quality/Accreditation - KAYE
F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com www.kayeinstruments.com ...
ENGINEERING REPORT EWOM - Amphenol Socapex
AAO VITA 72 RVPX test plan_3 -29-2023_10-19 : 1.3. Testing Agencies : Amphenol Aerospace : 40-60 Delaware Ave . Sidney NY 13838 . CE23-0606_A_Summary 5 . ... (Sequences A & B) on viper/RT2. The R-VPX connector module also exceeded those limits by passing sequence C. The connectors experienced high/open LLCR readings during sequence D, which ...
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
www.amphenol-sensors.com
www.amphenol-sensors.com
Thermometrics Ambient Sensor - amphenol-sensors.com
B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
www.amphenol-sensors.com
www.amphenol-sensors.com
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max ... 2022-10-17 12:06:29. Created Date:
ARINC 600 - アンフェノールジャパン株式会社
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com Download 2D drawings & 3D models using our online configurator.
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max ... 2022-10-18 12:29:32. Created Date:
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
180 96.07 8.72 4.29 Part Number Connector Type Housing Material GE-1711 Delphi Metri-Pack 150 CA345 Brass GE-1797 Delphi Metri-Pack 150 316 Stainless Steel GE-1711ATM Amphenol Sine ATM Series CA345 Brass GE-1797ATM Amphenol Sine ATM Series 316 Stainless Steel Recommended Mounting Interface. 3
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
www.amphenol-sensors.com
www.amphenol-sensors.com
NTC Type JR - amphenol-sensors.com
• B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature
FFP5X532SN0501 - Sheet1
b c 4 3.10 center ground detail b scale 32 : 1 32 plcs 0.356 min 0.50 detail c scale 32 : 1 4 plcs 0.25 footprint specification d c b a a d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 approved drilled and reamed to size tooling holes to be non-plated thru holes ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b ...
Temposonics
551401 Revision B The sensor is a function of the customer requirements according to the appli-cation, and considering the environment, environmental influences, including ... up to 29 VDC short term Polarity protection: VDC - GND Operating voltage quality: CS: 5 VDC CM: 12 VDC Load control: ±0.1 % ±0.15 % ...