Search Results for b-29 fifi
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
CONNECTING SYSTEMS OF THE FUTURE - Amphenol Canada
2 - Insert for cavities B,D,F and H SHELL STYLE R - Receptacle P - Plug RF CONTACT GROUNDING G - Grounded N - Not grounded CONTACT MODIFER ... 29.21 mm Shell size 6 PLUG RECEPTACLE 5.160 in 131.07 mm 5.000 in 127.00 mm 5.160 in 131.07 mm 5.166 in 131.22 mm 1.150 in 29.21 mm 1.329 in 33.76 mm Shell size 4 PLUG RECEPTACLE.
MIL-DTL-55302 BRUSH CONTACT TECHNOLOGY
Amphenol® B3 Bristle ® Brush Contact Advantages: Low Mating & Unmating Forces • Smooth, low friction interfaces • 70% to 90% reduction in mating/unmating forces from conventional pin-socket contacts • 1.5 oz. maximum forces per contact pair (one ounce typical) • Easy NEWARK INONEmating/unmating makes high circuit counts practical (25 ...
LIGHTCONEX - Amphenol Aerospace
ared Sibrava Phone (607) 643- 1845 • Email sibravaamphenol-aao.com Vibration • Sine Vibration Sweep - 10 minute sine vibration sweep of 5 g between 50 and 2000 Hz • Shock - MIL-STD-1344A, Method 2004.1, Test Condition A (1/2 sine, 50 g in perpendicular axis, 80 g in other axes, 11 ms, 3
MCX to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to BNC Adapters designed for radio frequency applications. MCX to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Adapters designed for radio frequency applications. BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AirMax VS Connectors for CompactPCI Serial System | Amphenol
AirMax VS® high-speed signal connectors from Amphenol meet the dimensional and electrical requirements described in the Compact PCI®.
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
HYPR BUSS Family - Amphenol Sine
A and B Keying. www.amphenol-sine.com www.amphenol-sine.com Updated 05/2022 3 of 8 HYPERBUSS™ AT Heavy Duty Bussed Receptacles Pin Layout Part Number Description Size ... 29.7±0.50 60.5±1.0 26.8±0.40 2.0 33.5±0.50 49.4±0.80 30.8±0.80 Part Number and Keyway Key A Configuration Color: Grey Key B Configuration Color: Black
Connector Group L BAND LOCK ADAPTER - amphenol.co.jp
18 Backshells Amphenol Japan STRAIGHT; 90° & 45°; SELF-LOCK 38999 Series III & Series IV Connector Group L BAND LOCK ADAPTER TABLE-A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE/
D-Sub Standard Board Mount Connectors - Amphenol CS
FEATURES BENEFITS; A Basic I/O connector comes with five shell size and housing design; Most popular Rugged and sturdy I/O connector; Has a D-shaped shell design
SMA Female to Female Adapter M55339/31-30001 | SV Microwave
The SMA Female to Female Adapter M55339/31-30001 is now available through various distributors, Newark, Arrow, Mouser and Master Electronics.
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Contact bacshellsamphenolpc.com 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /23 -10 W
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
Amphenol Pcd
22 31.55 1.242 29.00 1.142 29.900 1.177 39 23.50 0.925 28.45 1.120 24 34.72 1.367 32.46 1.278 33.350 1.313 42 24.04 0.948 29.21 1.150 28 42.75 1.683 38.91 1.532 39.800 1.567 54 29.62 1.166 33.53 1.320 Dimensions Shell Size A Thread Size Class B øB K M N R Thread Size Max Class 2A (mm) Max (inch)-2.00 (mm)-0.080 (inch)-1.02 (mm)-0.040 (inch)-1. ...
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
Straddle mount type Power edge connector - Amphenol CS
b. Test PCB thickness is 1.57+/-0.13mm (inclusive of two pads). c. Test pin numbers: 1, 10, 19, 20, 29, 38 7.4 Solder tails Insertion- the insertion force of Straddle type solder and mounting PCB shall not exceed 10 Kgf per all solder tails to insert into mounting PCB. The following details shall apply: a. Rate of 25.4mm/minute with Mounting ...
ETV38999 - アンフェノールジャパン株式会社
25-29H I 29 29 25-35 M 128 128 25-37H I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2= 25-61 I 61 61 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to fiber optics. Consult Sidney, NY. † For RG180/U and RG195/U cables only. (Contact Sidney,
162GB - Amphenol Ltd
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.