Search Results for b1uv3at laptop specifications
RETU-Ex01 Installation Guide - amphenol-antennas.com
NOTE This step requires a laptop computer with ALD control software and a PCU-4 Portable Control Kit. NOTE Verify that the antenna model shown in the “Antenna Model” column is correct. If not, the RET will need to be re-configured before proceeding. Attach RET Unit to Antenna Attach using the (4) self-locking M6 screws provided.
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM R/A Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-FRSMPM-060 DRAWN 2022-10-18 15:58:16. Created Date:
Amphenol Technology (Zhuhai) Co., Ltd
Amphenol Technology (Zhuhai) Co., Ltd Page 1 of 2 Product RoHS and REACH Compliance Statement June, 23th, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology
715 Piece Standard Connector Kit - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 00 772 715 Piece Standard Connector Kit Part Number: AT-CK-715 Amphenol Sine Systems’ AT Series™ 715 Piece Standard Connector Kit contains the plugs, receptacles, wedgelocks, contacts and tool to assist with on- site repairs.
Features - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960 Polarization --- (1x) ±45° Gain dBi 10.5 11.0 Azimuth Beamwidth (3 dB) degrees 75° 70° Elevation Beamwidth (3 dB) degrees 42° 40° Electrical Downtilt degrees (x) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Standard Terms and Conditions of Purchase - svmicrowave.com
2400 Centrepark West Drive, Suite 100 West Palm Beach, Florida, 33409 O: 561-840-1800, Fax: 561-844-8551 www.svmicrowave.com Updated 05/2024 Page 1 of 4
ABS Coaxial Cable Product Type: T10750J - amphenolbroadband.com
Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations. Amphenol Broadband Solutions 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800
Charles Universal Broadband Enclosures
RL Series cabinets are certified to Telcordia GR-487 specifications for electronic equipment cabinets and are designed to meet NEMA 3R or 4X standards, depending upon configuration. Select CUBE PM Series cabinets are also frequently utilized for backhaul applications requiring a larger capacity padmount enclosure.
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Item # MAP-56-30, Miniature M55116-Type Connectors
Browse Item # MAP-56-30, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
amphe-obts-circular-connector-data-sheet-amphenol-industrial
Specifications Electrical Rating 2 way 26A / 60V DC 3 way 16A / 250V AC 3 way 16A / 250V AC 3 way 10A / 400V DC 3 way 10A / 400V DC UL1977 UL1977 IEC 61984 ,60950-22 UL1977 IEC 61984 ,60950-22 Temperature Rating-55°C to +105°C Contact Termination Unit Mounted Receptacle Field-Installable Plug 1mm² – 2.5mm² 2.5mm² – 10mm² Overvoltage ...
Technical features - rfstechnologies.com
Electrical Specification Header High Band Array (1710-2690 MHz) [Y4] Frequency Band MHz 1710 - 1880 1850 - 1990 1920 - 2170 2300 - 2400 2490 - 2690 Gain Typical dBi 19.4 19.7 20.3 20 19.8
PCC423VP-10-J9T2A Compact vibration transmitter, velocity, peak, 1.0 in ...
Vibration transmitter, 4-20 mA output proportional to peak velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 16' integral cable with Teflon jacket, the upgraded PCC42X series is smaller, lighter and lower price
tx10565ms 188 3.0ghz19 - amphenolbroadband.com
Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and . Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
Connect the PC (or other device) to data lines. (If you are using a PC, use a RS-485 to USB converter. See Note above for more information.) 4. Turn on power to the transmitter. 5. Start the LP Dashboard. Select Com Port and Address. Factory default address is ‘247 ’ for Modbus. Before starting the operation of the equipment read this ...
LJT 21-48 - Amphenol Socapex
CHARACTERISTICS DIMENSIONAL Dimensional characteristics Panel drilling for square flange and jam nut receptacle Jam nut receptacle A = 33.83 mm B = 1.5000 - 18 UNEF inches C= 43.00 mm E = 49.23 mm F = 52.65 mm G= 1.1875 - 18 2 A UNEF
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the ...
P3-BBUU4L26-S0 - 16-Ports, X-Pol, Panel Antenna, 2.6m, 2x 694-960/2x ...
Electrical Specification Header HIGH BAND ARRAY (1695-2690 MHZ) [Y2] Frequency Band MHz 1695-1880 1850-1990 1920-2170 2300-2400 2490-2690 Gain Typical dBi 17 17.1 17.8 17.4 18.2