Search Results for ba-4020-36ld
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
zzl-4020-36ld yes contact pin Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
ba-4116-36ld yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Aerospace MIL-DTL-26500 Type – 48 Series Wire Splice Connect
48-7191 10-804342 Blue Pin.492 REF. ZZL-4016-36LD 48-7191-1 10-804342-1 Red Socket ZZL-4116-36LD Plug Wire Splice Amphenol 48 Series Part Number Amphenol 10- Part Number Color Size 16 Contact Part Number 48-7190 10-804341 Blue Pin ZZL-4016-36LD 48-7190-1 10-804341-1 Red Socket ZZL-4116-36LD RECEPTACLE PLUG.300 MAX. DIA..658 REF. ROTATE 45° TO ...
Laminated Busbar calcs - Amphenol Interconnect Product Corp
Laminated Busbar calcs - Amphenol Interconnect Product Corp
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
ba-4020-50ld yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
83723 III 20 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B MIL-DTL-83723, Series III, Pyle ® Sq. Flange Receptacle, Threaded - Quick Reference SQUARE FLANGE RECEPTACLE THREADED Military: M83723/82 with Sockets, Classes G, K
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
ba-4116-36ld yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
DST800 Retractable Sensor SST Thru-hull Analog - AIRMAR
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
Amphenol Aerospace
T34122-36LD T3-4120-36LD Red SEALING PLUGS AmphenoV Pyle Inches 0.030 0.040 mm 0.76 1.02 Maximum MS Wire Size Minimum Wen Inches o. 054 0.083 mm 1.37 2.11 -0345 .001 .001 ADAPTER BODY 28, 26. 24.22 24, 20 27488-22 27488-20 T34022-59L T34020-59L OPTIONAL CRIMP SHIELD ADAPTER CRIMP SLEEVE ADAPTER BODY View) optional shield adapter part
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
m39029%2f56-348 | Amphenol Global Search | Amphenol
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
m39029 529 | Amphenol Global Search | Amphenol
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
m39029 | Amphenol Global Search | Amphenol
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
58-533725-26s | Amphenol Global Search | Amphenol
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
Temposonics® R-Series V RH5 Position Sensors
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.