Search Results for back shell
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
backshell | Amphenol Global Search | Amphenol
Find various types of backshell s with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
back shell | Amphenol Global Search | Amphenol
Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification and commercial types for most any application and meet SAE,AS85049 Standard. https://www.amphenol.com/search/m85049%20backshell%20catalog ...
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
A captivated coupling nut within the back-shell which provides the following advan-tages: Free rotation of the coupling nut making the assembly of the backshell to the connector easy without turning the entire backshell body. Lock wire holes are provided on the coupling nut to prevent accidental decoupling. *Example shown on pg. 5 Self-Lock ...
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection with a quick, easy and cost effective cabling process.
Amphenol Pcd
Amphenol’s Backshells are qualified to AS85049 and provide strain relief, environmental sealing and EMI/RFI shielding. Also RoHS compliant, they are available in aluminum, stainless steel, brass, and composite—and come in various finishes. Different designs (i.e. straight, 90°, and 45°) are available and customization is always an option.
Backshells - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Backshells designed for radio frequency applications. Backshells feature all industry standard connector interfaces in between-series and in-series designs.
Backshells - Amphenol Ltd
Backshells are used mainly at the rear of plugs, but can also be used at the rear of receptacles. Amphenol backshell range is made of pieces which can achieve one of this function or a combination of two or three of these functions. To get further information, please consult our backshell catalog.
Backshells from Amphenol PCD - Amphenol Australia
The following overview explains the various families of Amphenol Back- shells with its applications. Some families of backshells shown here can be used without any additional protection.
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Browse different versions, features, applications and specifications of m85049 backshells from various sources and links. https://www.amphenol.com/search/m85049%20backshell%20catalog.
Right Angle Backshell - Amphenol In
BACK SHELL : INDEX: BACK | NEXT: Right Angle Backshell. All Dimensions are in mm. Part number. Connector Size. A Thread Class 2B in inches. L max for MS/97. L max for 97B. L 1 max L 1 max. V Thread in inches ... Both versions, straight and diamond knurling available on back accessories. For details, contact factory. BACK ...
Back shell - Amphenol In
Straight Back Shell M85049/31; Straight Adapter For MS3114, MS3124 & MS 3474 Receptacles; Straight Strain Relief M85049/52-1; Shrink Boot Adapter For MS3114,MS3124 & MS3474 Receptacles; Series - D38999; Back Shell M85049/14; Straight Shield Termination M85049/33; Straight Adapter M 85049/35;
bm1srl | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations. Circular Backshells.
Band Lock Adaptor – BK4 - Amphenol
Amphenol LTD’s most popular backshell for screened cable termination. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
Backshell - Amphenol In
Amphenol Back Shells and Accessories are developed for environmental protection needs of circular connectors. These are designed to meet the requirements of military standards. The Military numbers indicated in this catalogue are for reference only.