Search Results for back shell
L17HTNES4F1C | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Thru Hole, High Temp Std Density, FP=8.08mm (0.318in), 09 Socket, Bright Tin Shell, Flash Gold, 4-40 Removable Front Screwlock, Ground Tab& Boardlock, Plastic Tray, Closed Back
SMP and SMPM Multiport PCB Connectors | SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
FAQ | Amphenol Socapex
back Ethernet Switch & Media Converter. Comutador Ethernet; Conversores de meios de comunicação de fibra ótica; Conjuntos de cabos e jumpers; Série PS: Soluções para Dispositivos de Potência ... depending on your choice of shell. Que comprimentos de amplificador USB3 estão disponíveis? ...
USB Type-C connection system for harsh environment - Amphenol Socapex
Receptacle back terminations Cordset with USB Type-C male plug USB3C male termination USB Type-C with PCB: PC tails contacts. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... Jam nut receptacle – Shell type 7 - Male USB termination - Hexagonal nut mounting
Vanliga frågor - Amphenol Socapex
back Kvalitet & milj ... located on the USB type A plug and the device side on the square or jam nut receptacle, depending on your choice of shell. Vilka längder av USB3-förstärkare finns tillgängliga? ...
Pre-Shielded Adaptor - BH1 - Amphenol Ltd
M85049/109, /111, /112, /114, /115, /117 pre-shielded adaptor
Centaur ExaMAX for Military 85 ohms | Centaur High Bandwidth 38999 PCB ...
Back to Menu; Markets; Military ... aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur. 1:22. Centaur: Rugged High-Speed Versatility. 1:37. Game On with Centaur Sagittarius! 1:17. Solutions Spotlight: Centaur #shorts ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Aluminum shell, electroless nickel finish, fluid resistant: Class E-Inactive, superseded by Class L* Class R-Inactive, superseded by Class L* Class A: Class A: Aluminum shell, black non-conductive anodized finish, fluid resistant-Class G: Stainless steel shell, passivated, fluid resistant: Class W: Class W
FAQ | Amphenol Socapex
back Ethernet Switch & Media Converter. Comutador Ethernet; Conversores de meios de comunicação de fibra ótica; Conjuntos de cabos e jumpers; Série PS: Soluções para Dispositivos de Potência ... depending on your choice of shell. Que comprimentos de amplificador USB3 estão disponíveis? ...
Vanliga frågor | Amphenol Socapex
back Kvalitet & milj ... located on the USB type A plug and the device side on the square or jam nut receptacle, depending on your choice of shell. Vilka längder av USB3-förstärkare finns tillgängliga? ...
348 Series | Legacy | Mil-Spec Type Circulars - Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
26482 series 2 | Amphenol Global Search | Amphenol
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace 26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
All Products - Amphenol
The metallic shell is equipped with grounding, guide pins, and keying devices to ensure mechanical reliability. Amphenol SOCAPEX SMB Connector Series ... This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series.
Introducing SP Max: Rugged Power and Signal Connectors - Positronic
With its slim precision-machined shell available in three sizes, a range of contacts including size 12, 16, 18, and 22, and twenty-one different layout configurations available, SP Max is compatible with a variety of systems and equipment. ... Don’t let rugged environments hold you back — choose SP Max for all your rugged power and signal ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
Automotive | Markets - Amphenol
Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times. ... Amphenol connected the first airbag back in the late 1970s. Since that time Amphenol is a leading supplier of innovative airbag connectors ...
gca16sm-001 | Amphenol Global Search | Amphenol
gca16sm-001 | Amphenol Global Search | Amphenol The TV-CTV D38999 Series III is a MIL-DTL-38999 series III qualified connector designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space ...
38-Ninety | Features & Technologies - Amphenol Aerospace
Back to Menu; Markets; Military ... All aluminum finishes and shell sizes available. Rapid prototypes available through Amphenol's Tracer Rapid Prototyping Service as a bridge to full-rate production. Lower profile options available with backshell built right into the connector shell. Contact factory for
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Centaur - Solder Tail | High Speed Connectors | MIL-DTL-38999 ...
The mythological connector of your dreams, now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent