Search Results for back shell
AHDPBS-10L017-2405 Shell Size 24 Snap Over Straight Backshe - Amphenol Sine
AHDPBS-10L017-2405 Shell Size 24 Snap Over Straight Backshell Cover for Backshell Ring Adapter Connectors (*-BRA). Comparable to PN# 2428-010-2405. $0.00. Backshell. PART NUMBER: AHDPBS-10L017-2405. Datasheet: View / Download 3D Model: View/Download. Circular. Plastic. SPECIFICATIONS: Size: 24;
Pyle MIL-DTL-83723 Hermetic - Amphenol Aerospace
Back to Menu; Markets; Military ... Stainless steel shells provide corrosion resistance; Metal-to-metal bottoming; High-Temperature Style Connectors: High-temperature connector materials and contacts provide operation to 392 °F (200 °C) and firewall capability to 500 °F (260 °C)
RTHP6141SNH-25S2 6mm Plug, Female, High Amperage, Crimp, 630V,Long ...
RTHP6141SNH-25S2 6mm Plug, Female, High Amperage, Crimp, 630V,Long Shield Backshell, Shell Size 14-Plug, 1 Position, Female, Shell Size 14, Radsok®. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
D38999 Series III Hermetic Connectors | Cryo-Seal Hermetic Connector ...
Corrosion Resistance: Shells of stainless steel with nickel plating withstand a 500-hour salt spray exposure Vibration/Shock: Operates under severe high-temperature vibration, through 200°C Lockwiring Eliminated: Unique, self-locking, quick coupling connector eliminates lockwiring
Connectors - Positronic The Science of Certainty
Metal Fabrication & Stamping: The Metal Fab department manufactures connector shells, backshells, angle brackets, cable clamps, and many metal accessories with its collection of punch presses. Test Laboratory: The Positronic Test Lab is certified to conduct a variety of tests to IEC standards, as well as QPL testing to military standards MIL ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
backshell | Amphenol Global Search | Amphenol
Short Backshell (straight), Shell Size 14, 6.0-10.5mm. Replaces RT0S-14CG-S1 Related Items. RT0W01419PNH03 Receptacle, Square Flange, 19 Position, Male, Shell Size 14, with Silicone Seal. Compatible to part # UT0W01419PH. REQUEST A QUOTE. RT0W01419PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal ...
Microsoft Word - NGCon Final Copy 08092011 _2_.doc
in Picture 2, vary from two in shell 11 to thirty-six channels in shell 23. Receptacles are available in Jam Nut and Wall Mount configurations. 2 Picture 1 NGCon 36-Channel ... mechanism ensures that the coupling nut will not back-off during shock or vibration and that it will maintain full-thread engagement during the harshest
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Connector Hardware Compatibility of Cadmium and Dissimilar Metal ...
All shells survived the 500 mating cycles AP-93 showed passing results for conductivity. Upon this test, we would deem this plating intermateable with cadmium. Further investigation with larger sample sizes, will be performed. Shell to Shell Conductivity Data Plug Finish Receptacle Finish Shell to Shell Cond. 1 Shell to Shell Cond. 2 Shell to Shell
blind mate | Amphenol Global Search | Amphenol
Standing out from traditional blind-mate military style connectors, this design has extra float in the Z-axis for applications where the panel may back off, ensuring the connector doesn’t “back-off” and unmate with the panel. Available with standard D38999 accessory threads, cable banding platforms, or even in a bulkhead-style version. ...
Customer Drawing - amphenol-gec.com
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 35mm²:150A; 50mm²:200A ...
LRM - Line Replaceable Module | Mother Board / Daughter Board ...
Available in SEM-E and custom form factors; B 3 Brush contact – Provides low mating force, multiple points of contact, stable electrical performance and extended service life; ESD Protection (Module Connector) Can be designed in 1, 2 & 3 bay configurations with many shell designs available.
MIL-DTL-38999 Connectors - Amphenol Aerospace
Corrosion Resistance: Shells of stainless steel with nickel plating withstand a 500-hour salt spray exposure Vibration/Shock: Operates under severe high-temperature vibration, through 200°C Lockwiring Eliminated: Unique, self-locking, quick coupling connector eliminates lockwiring
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
is offered in stainless steel shell classes . See the Amphenol Matrix 83723 family for aluminum shell classes in the preceding section of this catalog . Amphenol/Pyle 83723 Series III high temperature styles are capable of operation at 260° C/500°F . A 100% scoop-proof version of the high
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Powersafe - VG96944 - Serie 38999 | Amphenol Socapex
El conector PowerSafe de Amphenol Socapex es una solución de alto rendimiento diseñada para la transmisión de alta potencia con tensiones superiores a 500 V, que cumple los requisitos más estrictos del mercado en cuanto a seguridad del usuario. Está certificado según las normas EN61984 y EN60664, lo que garantiza su uso seguro incluso en las aplicaciones más exigentes.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Back to Menu; Markets; Military ... Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as reducing bill of materials. Features & Benefits:
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.