Search Results for backshell connector
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Connectors have the capability of resisting high ambient temperatures up to 200°C (392°F) for long periods of time, thus contributing to an ... (Class G) .250 ohms backshell of plug to rear of receptacle flange. Comply High Potential (Classes E, G, R & K) 1500 VRMS mated & unmated at sea level 1000 VRMS mated to 110,000 ft. altitude
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
M28840 SHIPBOARD CONNECTORS - Amphenol PCD
Amphenol also offer the full range of backshells to support this connector series. Features • Precision-machined to MIL-DTL-28840 speciication • Available in Nine shell sizes: 11, 13, 15, 17, 19, 23, 25, 29 & 33 • Pin count - 7, 12, 21, 31, 42, 64, 92, 121 and 155
Literature - Amphenol Aerospace
Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for. Assembly Instructions and Step-by-Step Guides Review step-by-step instructions on how to assembly and disassemble our products, from contact insertion and removal, crimping, what tools are required to ...
backshell catalog | Amphenol Global Search | Amphenol
Backshells, Strain Reliefs, Caps, Dummy Receptacles Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors.
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Amphenol Environmental EMI / RFI Backshell Connector Group - J Straight Environmental EMI / RFI Backshell CLAMP NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A 4 10-102 W. email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells IV - 2
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design.
Non-Environmental - Amphenol PCDAmphenol PCD
Products > Connectors Accessories > Backshells > Non-Environmental. Non-Environmental . Contact: Aman Bhargava Product Specialist 978-624-3416 [email protected] Garret Faulkingham Marketing Specialist 978-304-2347 [email protected] Edan MacFarlane Product Manager 978-624-3470 [email protected]
RT0S12CGNS1 Short Backshell (straight) - Amphenol Sine
Including Connector, Backshell & Contacts, 16AWG, 13A/300V3 Contacts, Size 16, 18-16AWG, 13A/500V, Shell Size 12 REQUEST A QUOTE RT06123SNH Plug, 3 Position, Female, Shell Size 12.
JS3PB-AU 1/4" Jumbo Stereo Phone Connector, Thermoplastic B - Amphenol Sine
JS3PB-AU 1/4" Jumbo Stereo Phone Connector, Thermoplastic Backshell, Gold Plated Contacts, Black Finish. $0.00. 1/4" Jumbo Stereo Phone Connector. PART NUMBER: JS3PB-AU. Datasheet: View / Download. Circular. Metal. SPECIFICATIONS: Positions: 3; Current Carrying Capacity: 10A (Depends on Mating Connector and Cable)
Connectors | Products - Amphenol
These connectors are offered with top, bottom, dual beams & dual contact positions with both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
Backshells - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Backshells designed for radio frequency applications. Backshells feature all industry standard connector interfaces in between-series and in-series designs.
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...
Environmental - Amphenol PCDAmphenol PCD
Products > Connectors Accessories > Backshells > Environmental. Environmental. Contact: Aman Bhargava Product Specialist 978-624-3416 [email protected] Garret Faulkingham Marketing Specialist ... Environmental Backshells from Amphenol Pcd not only provide the cable support and strain relief, but also ensure the cable sealing and environment ...
backshell | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation.
C01630K00620010 Male, right angled cable connector with stra
C01630K00620010 Male, right angled cable connector with strain relief and clamping ring, blue backshell-Male, right angled cable connector with strain Call Us 1-800-394-7732 My Account
SMPM Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMPM Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMPM Connectors at Amphenol RF online. ... Backshells; Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 ...
RT0W61419PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RT0L-14CG-S2 Long Backshell (straight), Shell Size 14, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT0S-14CG-NS1 Short Backshell (straight), Shell Size 14, 6.0-10.5mm.
Grommet Nut - Amphenol PCDAmphenol PCD
Products > Connectors Accessories > Backshells > Grommet Nut. Grommet Nut. Contact: Aman Bhargava Product Specialist 978-624-3416 [email protected] Garret Faulkingham Marketing Specialist 978-304-2347 [email protected] Edan MacFarlane Product Manager 978-624-3470 [email protected] Learn More. Contact Us to Learn More.