Search Results for backshell
RTHP6141SNH25-EC 6mm Plug, Female with Short Unshielded Backshell and ...
RTHP6141SNH25-EC 6mm Plug, Female with Short Unshielded Backshell and End Cap with Individual Rear Wire Seal, High Amperage, Crimp 630V, Shell Size 14. $0.00. Female Backshell Plug. PART NUMBER: RTHP6141SNH25-EC. Datasheet: View / Download 3D Model: View/Download. 1. Circular. 67. 120. Metal. SPECIFICATIONS:
Right Angle Backshell for Circular Connectors - US Wire
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance. By utilizing the right angle, version wire and cable clearance can be improved in tight ...
FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with - Amphenol Sine
FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with Backshell, Cable OD Range 4.0-6.5mm, Fast Lock Coupling-Plug, 4 Position, Female, Shell Siz Call Us 1-800-394-7732 My Account
Mini DisplayPort connection system for harsh environment - Amphenol PCD
Series Shell type Coding Backshell Material and platings Deviation MDP FTV 7 A PE G F312 1. 2. 3. Series Cordset end Coding MDP MDP 100 2. Shell type 6 Plug 7 Jam nut receptacle 2. Cordset end MDP Plug DP Display Port DPF Female Display Port 3. Coding A Coding A B Coding B 3. Lenght 100 1 m 150 1,50 m 200 2 m 1. Series MDP FTV MiniDisplay Port ...
AHDPBS-016-1805 Size 18 Backshell, conduit snap over straig
AHDPBS-016-1805 Size 18 Backshell, conduit snap over straight, 180°. Comparable to PN# 2428-016-1805
SOCAPEX SLX61 | Amphenol Global Search | Amphenol
The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose when it comes to backshell such as straight, right angle & mono-piece version.
PRODUKTPASS | Backshells - Amphenol-Air LB
Backshell. Backshells form the terminal to a plug or a socket; this provides tightness or screen forwarding. Backshells are available in various versions. Band adapter, double cone adapter, individual adapter, molded adapter, adapter with strain release shells for D38999 series I, II, III and IV, MIL-DTL-5015, MIL-DTL 83723, MIL-DTL-26482 ...
GROMMET NUT BACKSHELL - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Ø Max. inch mm inch mm 9 9 / A 0.86 21.79 0.26 6.71
AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 pos - Amphenol Sine
AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 positions, pin, shell size 18, wide thread, cable clamp backshell-Receptacle Kit shell size 18 Call Us 1-800-394-7732 My Account
609-4219-nd | Amphenol Global Search | Amphenol
Search Results for 609-4219-ND Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol ... Tech Support 1-800-678-0141 [email protected] Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. ... m85049 backshell catalog | Amphenol Global Search ...
Circular Backshells | Amphenol LTD
M85049/6, /8, /10, /17, /78 environmental EMI/RFI backshell. Grommet Nut - BG1. M85049/14, M85049/27, M85049/31 grommet nut. Lamp Thread Adaptor - BP1. Strain relief thread adaptor for easy shield termination. Non-Environmental Backshell - BN1. M85049/21 & M85049/29 non-environmental backshells.
PL 500SM Z SERIES Metal Shell Auto Connectors 14 pole - Amphenol Alden
Shown with optional backshell. Up to 14 Contact Positions. For additional information about this or any other Amphenol Alden product, please contact an Amphenol Alden specialist today, www.AmphenolAlden.com. Phone: 1(508)427-7000. E-mail: [email protected]. www.AmphenolAlden.com
AHDM04-24-47PR-059 Receptacle Kit, shell size 24, 47 positi - Amphenol Sine
AHDM04-24-47PR-059 Receptacle Kit, shell size 24, 47 positions, pin, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD34-24-47PE-059 $0.00
AHDM04-18-06SN-059 Receptacle Kit, shell size 18, 6 positi - Amphenol Sine
AHDM04-18-06SN-059 Receptacle Kit, shell size 18, 6 positions, socket, wide thread, cable clamp backshell. Comparable to PN# HD34-18-6SN-059-Receptacl Call Us 1-800-394-7732
ATMBS-015-1205 Backshell for 12 Position Plug ATM Connector - Amphenol Sine
ATMBS-015-1205 Backshell for 12 Position Plug ATM Connectors. Comparable to PN# 1028-015-1205-Backshell for 12 Position Plug ATM Connectors. Comparabl. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with B - Amphenol Sine
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 12 Position, Male, Shell Size Call Us 1-800-394-7732 My Account
D38999 | Amphenol Global Search | Amphenol
^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard. (Contact Amphenol Aerospace for optional PCB or eyelet termination).
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
AHDM-BS-24NUT Adapter for tube Backshell, AHDM, SIZE 24, - Amphenol Sine
AHDM-BS-24NUT Adapter for tube Backshell, AHDM, SIZE 24, AHDM-BS-24NUT Adapter for tube Backshell, AHDM, SIZE 24, $0.00. Adapter. PART NUMBER: AHDM-BS-24NUT. Datasheet: View / Download 3D Model: View/Download. Circular. SPECIFICATIONS: Operating Temperature:-55°C to +125°C; RoHS Compliant: Yes
3+PE Position, 400V - Amphenol Sine
C01620D00311010 3+ PE Female straight cable connector with internal cable clamping and clamping ring, blue backshell. Field Installable screw termination. Comparable to 99-4222-00-04. REQUEST A QUOTE.
Amphenol FCI 10085962
2021/06/30 2021/06/30 2009/05/20-Detouillon, Da Wollin, Severi Alexandre Parr ELX-F-38514-1 G Released PDS: Rev :G STATUS:Released Printed: Jun 30, 2021
OmniLite - Amphenol PCDAmphenol PCD
Description: Amphenol PCD’s OmniLite backshell can be configured to a straight, 45°, or 90° position, aiding in SKU reduction initiatives. The high performance thermoplastic backshells provide strain relief and EMI/RFI shielding at the termination area for MIL-DTL-38999 Series III connectors. Ideal for commercial and military aerospace’s demanding applications or anywhere weight savings ...
backshell catalog | Amphenol Global Search | Amphenol
m85049 backshell catalog | Amphenol Global Search | Amphenol Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification and commercial types for most any application and meet SAE,AS85049 Standard. ...
Dummy Receptacles - Amphenol PCDAmphenol PCD
QPL Backshell & Dust Caps. View; Download; You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
back shell | Amphenol Global Search | Amphenol
Plug, 1 Position, Female, Shell Size 20, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 20.5~22.5 mm Related Items. RTHP6201SNH25-PS5 10mm Plug, Female, with Short Shielded Backshell, with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20. REQUEST A QUOTE. RTHP6201SNH35-PS2 10mm Plug, Female, with Short Shield ...
G-TYPE MINIATURE XLR CONNECTORS - Amphenol Sine
Boot/Backshell. ABS - Black: Grommet. PU - Black: 1) Approximate weight only, does not include packaging. Please contact us for exact weight for shipping purposes. Not suitable for voltages over 50V. Rev 6 - 08/2019. G-Type Miniature XLR Connectors. 54 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
RT0B14CGNS1 Backshell (90°)
RT0W01419PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14
C01620D00321012 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00321012 3+ PE Female straight cable connector with internal cable clamping and clamping ring, black backshell-3+ PE Female straight cable conn. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
AHDP02-24-18PN-BRACL82 18 Position Panel Mount Receptacle, - Amphenol Sine
AHDP02-24-18PN-BRACL82 18 Position Panel Mount Receptacle, Pin, Shell Size 24, Normal Diameter Seal (Green), Backshell Ring Adapter-18 Position Panel . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
Backshell - amphenol-in.com
SERIES 164 These are accessaries compatible with connectors to MIL-C-55116. The standard finishes of these accessories are Cadmium with olive drab chromate.
C01630F00610010 6+PE Female, right angled cable connector w - Amphenol Sine
C01630F00610010 6+PE Female, right angled cable connector with strain relief and clamping ring, blue backshell. Comparable to 99-4226-70-07, CA6WLD-6+ Call Us 1-800-394-7732
Backshell - Amphenol In
Straight Shield Termination M85049/33 Size Code. MIL-C-3899 Shell Size
TV - Backshell integrado - Série 38999 | Amphenol Socapex
O conetor TV / 38999 com backshell integrado da Amphenol Socapex é uma solução altamente versátil que é adequada para conectores MIL-DTL-38999 Série III e Série I. Está disponível em fichas e receptáculos, proporcionando um produto completo e tudo-em-um que poupa tempo durante a encomenda e a instalação. O invólucro integrado deste conetor inclui um mecanismo de fixação de ...
Distributor Network - Positronic The Science of Certainty
Shanghai, China Suite 2506-2510, Metro Plaza Office Building, No. 555 Loushanguan Road, Changning District, Shanghai, China 200051
RTHP6203SNH-S2 3 Position Plug, Female with Shielded Backsh
RTHP6203SNH-S2 3 Position Plug, Female with Shielded Backshell with Radsok® Technology, High Amperage, 630V . RTHP6203SNH-S2 3 Position Plug, Female with Shielded Backshell with Radsok® Technology, High Amperage, 630V. $0.00. Plug. PART NUMBER: RTHP6203SNH-S2. Datasheet: View / Download 3D Model: View/Download. 3. Circular. 67. 630.
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. - Amphenol Sine
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. Comparable to PN# 1028-043-1205
ALUMALIGHT - Amphenol PCD
Visit amphenolpcd.com ion ALUMALIGHT Ideal Where Lightweight Connector Support Is Needed • Commercial lightweight metal backshells • Comparable in weight, performance & price to composite
Part Search Results - Positronic
D-Sub DT/DS/CT/CS Backshell Series Revision: NC 23/06. Zinc die-cast backshells with top or side entry for d-sub connectors. D-subminiature Catalog Revision: G14. High reliability D-subs with size 20 and 22 machined contacts. D-Sub Series Selection Guide Revision: M024 RevA1 23/05.
C01620F00310012 3+ PE Female, right angled cable connector - Amphenol Sine
C01620F00310012 3+ PE Female, right angled cable connector with strain relief and clamping ring, black backshell. Comparable to 99-4222-70-04, CA3WLD- Call Us 1-800-394-7732
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding. This innovative micro-miniature combination significantly reduces space requirements without compromising ruggedness or performance.
Backshell - Amphenol In
M85049 Self Locking Only. C Thread Metric RH Class 6H. A max
AHDM06-24-23SR-059 Plug Kit, shell size 24, 23 positions, s - Amphenol Sine
AHDM06-24-23SR-059 Plug Kit, shell size 24, 23 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-23SE-059
A1
backshell ring adapter-green 7 size 16 contact (16 place) size 8 contacts 7 (2 places) Ø42.3 6.1 7 contact size and wire range: internal sealing surface finish to be or better3.2 0.13 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0–0.1 Ø43.72+0.15-0.05 2x Ø5.60 1 8 p n a a h d p - 2 4 m p h e n o l y m m d d 0 ...