Search Results for backshell
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
FLS6BS14N8P03 8 Position Plug, Pin, Shell Size 14,with Back - Amphenol Sine
FLS6BS14N8P03 8 Position Plug, Pin, Shell Size 14,with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 8 Position, Male, Shell Size 14, Call Us 1-800-394-7732 My Account
RT0S10CGNS1 Short Backshell (straight) - Amphenol Sine
RT0L-10CG-S2 Long Backshell (straight), Shell Size 10, Cable Range 5.0-8.5mm REQUEST A QUOTE RT0W0106PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10
TS3PJ 1/4" Stereo Straight Phone Plug, PRO Range, Thermopla - Amphenol Sine
TS3PJ 1/4" Stereo Straight Phone Plug, PRO Range, Thermoplastic Backshell, Large Cable Clamp, Satin Finish. $0.00. 1/4" Stereo Straight Phone Plug. PART NUMBER: TS3PJ. Datasheet: View / Download. 3. Circular. 40. 10. Metal. SPECIFICATIONS: Positions: 3; Current Carrying Capacity: 10A (depending on Mating Connector and Cable)
127/HE801 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE801 PCB connector from Amphenol Socapex is a reliable and robust connector designed for board-to-board and board-to-cable applications. It is cost-competitive and fully compatible with all the standard connectors on the market HE801. This connector has a medium density of 2.54mm [.100] staggered grid and many arrangements are available from 17 to 144 contacts.
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, s - Amphenol Sine
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, socket, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-20SN-05 Call Us 1-800-394-7732
AHDP06-18-14PR-BRA 14 Positions, Plug, Pin, Shell Size 18, - Amphenol Sine
AHDPBS-15L017-1805 Shell Size 18, Backshell, Conduit, Snap-Over, Right Angle 90°, Use with Backshell Ring Adapter Connectors( *-BRA). Comparable to PN# 2428-015-1805 REQUEST A QUOTE
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry.
backshell | Amphenol Global Search | Amphenol
kit w/ cable clamp backshell b ahdm06-24-23sn-059 a1 11 j. head 16mar2020 none--dh Ø45.7 2x recommended torque : 1.5-2.0 nm bushing 2x screw and lock washer 2x latch segment backshell 118.1 assembled plug ahdm06-24-23sn backshell ahdmbs-24-059 kit ahdm06-24-23sn-059 Ø18.8 large bushing small bushing hd36-24-23sn-059
EN3645 - 38999 Series - Amphenol Socapex
The EN3645 connector from Amphenol Socapex is a high-performance solution that is similar to the MIL-DTL-38999 series III connector but offers additional requirements to meet the most demanding applications. It is designed to provide exceptional performance in the harshest environments, including commercial and military aerospace. One of the key features of the EN3645 connector is its higher ...
DuraMate AHDP Isobus - Amphenol Sine
Amphenol Tuchel Industrial GmbH ISOBUS IBIC Series meets the same 11783 standards in 4 established backshell cable assembly options. DuraMate™ AHDP ISOBUS 91 Series. DuraMate™ AHDP Isobus Implement IBIC Series ( total items: 1 ) Sort by: AHDP06-24-91SN-P064 9 Position ISOBUS Plug, Socket, Shell Size 24, Normal Diameter Seal (Green), Smooth ...
Industrial Cable Assemblies - Amphenol TPI (ATPI)
Conduit, backshell, and splicing options. Specifications. IP67, IP6k9k or customer specification. Vibration and/or flexing cycles. Resins available up to 200 deg C operating temperature. Build to Print or Design assistance services. Download Datasheet. Technical Documents. Let's Connect.
ABS2216 - Amphenol-Air LB
+ backshell JD38999 /EN3645 / CTV connector = Customized KIT Please consult us Series ABS2216 A 11 W Type of backshell A: Straight backshell B: 45° backshell C: 90° backshell Size of backshell (same as connector size) 9 - 11 - 13 - 15 - 17 - 19 - 21 - 23 - 25 EMI protection W: EMI shielding backshell (200 mm metallic braid) P: Non-EMI ...
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
CLOSED CONDITION AS SHOWN - Amphenol Sine
backshell, plug, 12 pos, at , straight,black a1 - release new drawing 11/jul/22 vito tommy ref:1028-043-1205 process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and ...
Micro-Miniature Connectors | Products | Amphenol Aerospace
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
1/4” PHONE CONNECTORS - Amphenol Sine
backshell, Satin finish Standard TM1P Gold Plated Contacts TM1P-AU Large Cable Clamp TM1PJ 1/4” (6.35mmø) Switch Phone plug, Jaws cable clamp, Thermoplastic backshell, Black finish Standard TM1PB Gold Plated Contacts TM1PB-AU Large Cable Clamp TM1PBJ 1/4” (6.35mmø) Switch Phone plug, Right angle, Jaws cable clamp*, Thermoplastic backshell,
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
ALUMALITE - Amphenol PCD
• Available in the following backshell families - Environmental - EMI/RFI Strain Relief - EMI/RFI Band Lock Metal. Composites AlumaLight: Mil-Standards & Performance X: X X: Strength & Durability X: X Reliability: X X: Lightweight X: X EMI Shielding: X X: Environmental X: X Strain Relief: X X: X: C: backshellsamphenolpcd.com: ALUMALIT: E ...
Amphenol Military & Aerospace Products Overview - Amphenol Socapex
Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex 3 Amphenol Socapex France