Search Results for backshell
Plastic Shell Auto Coupling 14 pole - Amphenol Alden
Backshell withdrawal: 5 lbs. Min.*** Environmental Operating Temp: -20C to +85C** Moisture Resistance: to IP-67 (mated) Sterilizable: gamma & EtO** Chem. Resistance: common OR cleaning solvents **Dependent on overmold material ***Backshell sold separately. TABLE A: STANDARD CONTACT CONFIGURATIONS & SPECIFICATIONS *30C Heat Rise Limit
LJT - HE308 - 38999 Series I - 38999 Series | Amphenol Socapex
TV - Integrated Backshell TV - Stand-off receptacle LJT - HE308 - 38999 Series I RNJ - Reduced Flange RNJLP - Rack & Panel Low profile Receive all changes 2023/02/02 #PCN 131047 Product. LJT - HE308 - 38999 Series I TV-CTV - D38999 Series III Amphenol Socapex stop making 38999 Series I and III Connector equipped with wrapped contacts. ...
Engine - Amphenol PCDAmphenol PCD
Custom Backshell Solutions. View; Download; Engines. Helicopters. Military Aircraft Engines. Military Rotorcraft / Helicopters. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications. Military Vehicles.
M83723/59-2 & M83723/60-2 - Amphenol PCDAmphenol PCD
QPL Backshell & Dust Caps. View; Download; Aircraft Power & Signal. Avionics & Instrumentation. Military Avionics. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications. Military Communications.
Product selector & 3D CAD files for connectors - Amphenol Socapex
TV - Integrated Backshell Click here for 3D files Innovation & industrial excellence since 1947. Image. 142 M€ 2023 Net Sales. Image. 1400+ Employees. Image. 70% Export sales. Image. 24,000 m² Production capacity in France & India. CONTACT US Do you have questions?
AHDP02-18-20PN-BRA 20 Positions, Sealed Panel Mount Recepta
AHDPBS-15L017-1805 Shell Size 18, Backshell, Conduit, Snap-Over, Right Angle 90°, Use with Backshell Ring Adapter Connectors( *-BRA). Comparable to PN# 2428-015-1805 REQUEST A QUOTE
AHDP06-18-20SR-BRA 20 Positions, Plug, Socket, Shell Size 1
AHDPBS-15L017-1805 Shell Size 18, Backshell, Conduit, Snap-Over, Right Angle 90°, Use with Backshell Ring Adapter Connectors( *-BRA). Comparable to PN# 2428-015-1805 REQUEST A QUOTE
D38999/33 & D38999/32 - Amphenol PCDAmphenol PCD
QPL Backshell & Dust Caps. View; Download; Aircraft Power & Signal. Avionics & Instrumentation. Military Avionics. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications. Military Communications.
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
Military Power Connectors 55181 - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-C-55181, MW Series Power Connectors are waterproof, polarized and have a center lock coupling screw. Ideal for interconnection of power and control circuit electric equipment in military and harsh environments, such as soldier communication and ground vehicles.
Industrial Cable Assemblies - Amphenol TPI (ATPI)
Conduit, backshell, and splicing options. Specifications. IP67, IP6k9k or customer specification. Vibration and/or flexing cycles. Resins available up to 200 deg C operating temperature. Build to Print or Design assistance services. Download Datasheet. Technical Documents. Let's Connect.
AHDP06-24-18SN-BRACL82 18 Position Plug, Socket, Shell Size
AHDP06-24-18SN-BRACL82 18 Position Plug, Socket, Shell Size 24, Normal Diameter Seal (Green), Backshell Ring Adapter-18 Position Plug, Socket, Shell S. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
AHDP04-18-06SN-BRA 6 Positions, Receptacle, Socket, Shell S - Amphenol Sine
AHDP04-18-06SN-BRA 6 Positions, Receptacle, Socket, Shell Size 18, Reversed Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on) Related Items. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. A114019 Blank Seal Plug, Size 4, 4-6 AWG. Comparable to PN #114019 ...
Home - Amphenol Canada
Home - Amphenol Canada
FLS6BS12N10P03 10 Position Plug, Pin, Shell Size 12, with Backshell ...
FLS6BS12N10P03 10 Position Plug, Pin, Shell Size 12, with Backshell, Cable OD Range 6.0-9.0mm, Fast Lock Coupling-Plug, 10 Position, Male, Shell Size Call Us 1-800-394-7732 My Account
Home - Amphenol Canada
Home - Amphenol Canada
AHDP04-18-20PN-BRA 20 Positions, Receptacle, Pin, Shell Siz - Amphenol Sine
AHDPBS-15L017-1805 Shell Size 18, Backshell, Conduit, Snap-Over, Right Angle 90°, Use with Backshell Ring Adapter Connectors( *-BRA). Comparable to PN# 2428-015-1805 REQUEST A QUOTE
AHDP04-18-06SN-BRAC030 2 Positions, Receptacle, Socket, She - Amphenol Sine
AHDP04-18-06SN-BRAC030 2 Positions, Receptacle, Socket, Shell Size 18, Reversed Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on) Related Items. A114019 Blank Seal Plug, Size 4, 4-6 AWG. Comparable to PN #114019. REQUEST A QUOTE. AHDC06-18 Size 18 Protective Cap for Receptacles. Comparable to PN# HDC26-18. REQUEST A QUOTE ...