Search Results for backshell
RTHP6201SNH70-PS1 10mm Plug, Female with Short Shielded Backshell, High ...
RTHP6201SNH70-PS1 10mm Plug, Female, High Amperage, 630V, Short Shielded Backshell, Shell Size 20-Plug, 1 Position, Female, Shell Size 20, Radsok® Hig Call Us 1-800-394-7732 My Account
AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positi - Amphenol Sine
AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positions, pin, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD34-24-29PE-059 $0.00
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
AHDP04-24-23PN-BRA 23 Positions, Receptacle, Pin, Shell Siz - Amphenol Sine
AHDP04-24-23PN-BRA 23 Positions, Receptacle, Pin, Shell Size 24, Standard Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap -on). Compar. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Industrial Cable Assemblies - Amphenol TPI (ATPI)
Conduit, backshell, and splicing options. Specifications. IP67, IP6k9k or customer specification. Vibration and/or flexing cycles. Resins available up to 200 deg C operating temperature. Build to Print or Design assistance services. Download Datasheet. Technical Documents. Let's Connect.
2M MICRO MINIATURE PYTHON - Amphenol Aerospace
LOW PROFILE EMI/RFI PLUG AND BACKSHELL COMBO OVERVIEW 2M Python is a low profile EMI/RFI plug and backshell combo. This innovative combination reduces space requirements without compromising on ruggedness or shielding performance. Available in 2M801 Series, 2M804 Series, and 2M805
Custom Molded Solutions - Amphenol TPI (ATPI)
Custom molded solutions (fuses, splices, flange, routing aid, clamp, securement, backshell overmold, etc.) for low & high voltage applications provide enhanced sealing and electrical isolation while reducing size and space for critical routing/packaging requirements. Options with and without shielding.
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell ...
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell Technology, High Amperage, Crimp, 630V, Shell Size 16-Plug, 1 Position, Female, Shell Call Us 1-800-394-7732 My Account
FLS6BS14N19S03 19 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
FLS6BS14N19S03 19 Position Plug, Socket, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling-Plug, 19 Position, Female, Shell Call Us 1-800-394-7732 My Account
Composite backshells ABS2216 - Amphenol-Air LB
45° backshell ABS2216 B xx W ABS2216 B xx P 90° backshell ABS2216 C xx W ABS2216 C xx P Series ABS2216 A 11 W Type of backshell A: Straight backshell B: 45° backshell C: 90° backshell Size of backshell ( same as connector size) 9 - 11 - 13 - 15 - 17 - 19 - 21 - 23 - 25 EMI protection W: EMI shielding backshell (200 mm metallic braid)
Series 3 Connector - Amphenol In
Series 3 Connector Subminiature Cylindrical Connectors MIL-DTL-38999, Series III AC38907 0317
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX ® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
C01620D00310012 3+ PE Female straight cable connector with - Amphenol Sine
C01620H00311010 3+ PE Male, straight cable connector with strain relief, internal cable clamping and clamping ring, blue backshell. Comparable to 99-4221-00-04 REQUEST A QUOTE
Right Angle DB 9 - US Wire
When space is tight and clearance is limited, our Right Angle DB9 Connector is your cable assembly solution. Your custom cable assemblies incorporating our molded DB9 connectors can be shielded for 360 degree EMI/RFI protection. Our DB9 overmolds will provide exceptional strain relief and environmental protection for your custom cable assemblies. Hex nut screw locks […]
Circular Connector Molds - US Wire
See our listing of stock overmolds for common circular connectors below. Many circular connectors have an unfinished appearance without the addition of our overmold. By adding one of our circular connector overmolds your cable assembly will look finished and neat. The overmold to your cable assembly will also add significant strain relief and moisture protection. […]
Blog - Positronic The Science of Certainty
The result? A lightweight backshell that is durable enough for robust use in demanding applications. Continue to post. Positronic Releases New Zinc Die-Cast Backshell Series July 26, 2023. Positronic is proud to announce the release of the new DT/DS and CT/CS Series backshells. With their zinc die-cast construction, the DT/DS and CT/CS ...