Search Results for backshell
Right Angle Backshell for Circular Connectors - US Wire
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance. By utilizing the right angle, version wire and cable clearance can be improved in tight ...
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
Description: M28840 circular connectors according to MIL-DTL-28840. Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances.
L-725.pmd - Amphenol Aerospace
nut, cable clamp, backshell or accessories. 7. Column “A” of Table I lists the minimum and maximum values for threads on aluminum die cast parts such as MS or MS Modified connectors. 8. Column “B” of Table I lists the minimum and maximum values for threads on extruded or machined aluminum and steel parts.
RT0S10CGNS1 Short Backshell (straight) - Amphenol Sine
RT0L-10CG-S2 Long Backshell (straight), Shell Size 10, Cable Range 5.0-8.5mm REQUEST A QUOTE RT0W0106PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10
M24308 | Amphenol Global Search | Amphenol
It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available.
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Band Lock Adaptor – BL1 - Amphenol Ltd
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes
FS34 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
The backshell features the Quickloc™ captivation system developed by Amphenol Fiber Systems International. Not only is it simple to install, it is also easy to remove the aramid yarn of the cable (KEVLAR®) captivation and recapture without cutting back the cable. The Quickloc™ backshell also allows easy access to maintain or reconfigure ...
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
backshell | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
Integrated backshell connector can solve your issue. Our integrated backshell range is available on receptacles and plugs for MIL-DTL-38999 Series III and Series I connectors.
When ordering a connector with integrated backshell, you don´t need to order a backshell separately.
Assembly Instructions - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Standard products. Custom solutions - amphenolcomau
www.amphenol.com.a amphenolcomau Standard prodcts. stom soltions Available in AT, ATM and ATP Series™ Amphenol Sine Systems’ A Series™ Backshells quickly and securely snap onto standard AT, ATM and ATP Series™ plugs and receptacles (except those with end cap or shrink boot modification) for a higher level of IP protection and help to facilitate securely attaching convoluted tubing.
BACKSHELL MARKETS
BACKSHELL MARKETS Military Airframe/ Rotocraft Avionic s Commercial Aerospace UAV Ground Programs Missile Defense Munitions & Missiles Ship Building & Maritime C4 System Space Based s. Timeline Design in for new or 2nd source opportunities. • Dedicated manufacturing resources
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
m85049 backshell catalog | Amphenol Global Search | Amphenol
These backshells snap into place and may be 107307-22 0.260 107307-29 encapsulated Backshell A (Wire exit i.d.) ... Search Results for m85049 backshell catalog AHDBM04-24-91PR-059 Size 24, 9 Position ISOBUS Receptacle K - Amphenol Sine Size 24, 9 Position ISOBUS Receptacle Kit, Pin, Reduced Seal, Wide Thread Adapter (WTA), Cable Clamp Backshell ...
Product selector & 3D CAD files for connectors - Amphenol Socapex
TV - Integrated Backshell Click here for 3D files Innovation & industrial excellence since 1947. Image. 175 M€ 2024 Net Sales. Image. 1600+ Employees. Image. 75% Export sales. Image. 24,000 m² Production capacity in France & India. CONTACT US Do you have questions?
BAND LOCK ADAPTER - Amphenol PCD
Visit amphenolpcd.com ion BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
OCS (Oval Contact System) Connectors - Amphenol Aerospace
* Integral Backshell - an integral backshell style eliminates the need for costly backshell accessories, and allows the user to attach the shield of their cable directly to the backshell. The integral shell style also provides superior EMI shielding and ease for overmold applications. For unused OCS connector cavities:
Non-Environmental EMI/RFI Backshell - BM1 - Amphenol Ltd
Non-Environmental EMI/RFI Backshell – BM1. M85049/19, /23, /24, /25, /36 non-environmental shielded backshells. Features. Good strain relief; 360-degree screen termination; Accommodates individual and overall shielding; Applications. Radio frequency noise isolation shielding; Technicals.