Search Results for backup battery
Factory Calibration/Repair - KAYE
Power loss test to check the back-up battery. If required a free exchange of backup battery; Free clock battery replacement included; Kaye IRTD-400 - Intelligent Temperature Standard - Factory Calibration. AS-FOUND NABL calibration certificate includes -196°C, -60°C, 0°C, 100°C, 165°C and 420°C points;
Outdoor Telecom Cabinets - Amphenol Broadband Solutions
Battery strings can be disconnected and moved with minimal to no network disruption. Features & Benefits: Significant cost savings over building expansion; 2 Volt 6-String Option; 12 Volt 10 – String Option; Conditioned / Non-Conditioned; 12V Battery Backup (BBU) cabinets ideal when a large battery backup is required.
Universal Broadband Enclosure (CUBE) - Amphenol Broadband Solutions
achieve an even greater amount of battery backup time or string redundancy. BBU cabinets can be installed adjacent to or remotely from other CUBE Site Support (CUBE-SS) Power Enclosures. Universal Broadband Enclosure (CUBE) DS-60-1940 Rev. 1.0 BBU Series Battery Backup – 2V Battery Doors Closed Doors open Specifications