Search Results for barrel connector
Configurator Singles | Amphenol
Part # 330291: type: PL700SM-N Connector: Circuit Count: 6: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
CP470/CP570 Y-Cable to Dual B75/B175 - gemeco.com
Home / Transducers / Cables & Connectors / CP470/CP570 Y-Cable to Dual B75/B175. CP470/CP570 Y-Cable to Dual B75/B175. Part # A102146. MFG # A102146. Share. Where to Purchase? Dual installation: B75, B175, SS75, and SS175 Operation Cable. Features. For dual installation of Low, Medium, High, and High Wide Frequency (0°, 12°, and 20°).
Loudspeaker - Amphenol Sine
Amphenol's range of loudspeaker connectors have been further enhanced with the introduction of the SP Series. Designed to complement the popular EP/AP Series, we now offer a range of loudspeaker connectors to suit most applications. SP Series chassis connectors are available in industry standard PCB footprints with solder tabs.
EBY Electro - 2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol Aerospace | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Products | Amphenol Aerospace
SMA PCB End Launch Jack 50 Ohm | 132410-10 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-130-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
BNC Straight Clamp Plug RG-6 50 Ohm | 000-9350 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-6 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-9350 PDF Customer Drawing (Size: 116 kb) 000-9350 STP 3D Model (Size: 401 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 9350: Body Finish: Nickel: Body Material: Brass:
AMPHENOL COMPLETES ACQUISITION OF MTS SYSTEMS - PCB
AMPHENOL COMPLETES ACQUISITION OF MTS SYSTEMS April 7, 2021, Wallingford, Connecticut – Amphenol Corporation (NYSE: APH), a leading global provider of high-technology interconnect, antenna and sensor solutions, today announced that it has completed its acquisition of MTS Systems Corporation (“MTS”). In connection with the close of the transaction, MTS common stock will cease to trade on ...
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
Check out the 2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness" 1521-60051 product technical specifications here!
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
Thanks to Amphenol’s revolutionary patented* insulator technology, we can rapidly produce connectors in any contact configuration and get you fully functional sample pieces within a week. Tracer is available on the following product series: MIL-DTL-38999; Reverse-Bayonet GT; MIL-DTL-5015;
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power.
MIL-DTL-26482 Series II Connectors | Mil-Spec Type Circulars | Products ...
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
HD-BNC Straight Crimp Plug Belden 1695A Belden 4694P 75 Ohm 12G ...
RF Connector HD-BNC Straight Crimp Plug Belden 1695A Belden 4694P 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1130-12G PDF Customer Drawing (Size: 169 kb) 034-1130-12G STP 3D Model (Size: 1625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Class L Heavy Duty High Power Connectors
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
2M804 Push-Pull Quick-Disconnect Connectors - amphenol-aerospace.com
2M804 is the most rugged push-pull connector available. Designed for soldier-worn applications, highly customizable, lightweight with excellent EMI shielding 2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace | 2M801 Dual-Start Acme Threads | Micro-Miniature | Circular Connectors | Products | Amphenol Aerospace
SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 - Amphenol RF
RF Connector SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm. Downloads. 142333 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
Standard Medical Cable Connector | Pulse-Lok Connector 355089
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 355089