Search Results for battery motor controller
Thermometrics Surface Mount Devices - amphenol-sensors.com
control and compensation • Suitable for standard soldering techniques • Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in)
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 9 dBd HD omni antenna, low PIM: 4220.09-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 9 dBd HD omni antenna, low PIM
Amphenol TPC Wire & Cable Blog | marine cable
The shipyard industry is full of harsh conditions that can impact the operational life of traditional electrical wire and cable.. From welding to building cable connections to running cable for both short-and long-term power, there are a lot of cord and cable applications in a shipyard.
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5
TYPE CLS 40 12/24 V DC TYPE CLS 45 5 V DC - el-cab.com.pl
chinery, compressors, engines, power train control systems and utility vehicles. The high quality requirements of our world wide operating cus-tomers are our motivation for the constant improvement of our products and processes. The stable customer relationships of many years standing express the high quality of our products
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
IQ/OQ (Installation Qualification/Operational Qualification) Service
The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This Logger supports up to 100,000 samples per measurement channel – so a total of up to half a million datapoints per device.
10163894-1240110LF | Minitek ® Pwr CEM5 Hybrid 3.0 | Amphenol
10161719-124GLF. Minitek® Pwr 3.0, CEM5 Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color.
3658–03 4-Wire Foreign Exchange Office (4W FXO) LS/GS and 3658–07 4W ...
Section 365–803–206 2 1. GENERAL 1.1 Document Purpose This document provides information on the issue 6 version of the Charles 3658–03 and 365807 4-Wire Foreign
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5
Thermometrics Surface Mount Devices - amphenol-sensors.com
control and compensation • Suitable for standard soldering techniques • Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in)
TYPE CLS 50 12/24 V DC TYPE CLS 55 5 V DC - el-cab.com.pl
Water-based liquids like coolants, AdBlue®, fresh water, waste water, bilge water and oil-based liquids like motor oils, hydraulic oils, fuels and brake fluids can be monitored. Due to their rugged design, high IP protection classes and a working temperature range from -40°C to 125°C (-40°F to +257°F) the BEDIA monitoring sensors are
Maretron | N2KView Vessel Monitoring Software - gemeco.com
Maretron N2KView Vessel Monitoring Software. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Thermometrics Surface Mount Devices - amphenol-sensors.com
control and compensation • Suitable for standard soldering techniques • Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in)
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Attenuator - amphenol-antennas.com
Attenuator AA-002-xx-DH-yyzz-CC 2W Attenuator | Indoor Use Dimensional Drawings AA-002-xx-DH-NMNF-CC REV030717CC www.amphenol-antennas.com 2 of 2
Aisha Sreenath US only or without either indicator for Canada only ...
CSA Std C22.2 No.142-M1987 - Process Control Equipment FM 3600 (Nov 1998) - Electrical Equipment for use in Hazardous (Classified) Locations, General Requirements FM 3615 (Feb 2006) - Explosionproof Electrical Equipment, General Requirements MARKINGS Product markings shall be in accordance with the related standards.
Site notice - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com