Search Results for battlefield 1 nasıl türk olunur
10035388-106LF | Power Edge Card | Amphenol
Amphenol is one of the leading manufacturers of Power Card Edge Connector. Contact us today for more details of Power Card edge Connector, part number 10035388-106LF.
Model 518qhad-0001 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SFW15R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 15 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
FAKRA CONNECTOR SERIES - Amphenol RF
DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC ...
Lockwasher | 000-83989-SA - Amphenol RF
Lockwasher Silver Plated 1.062 inch OD
Ethernet Askeri Anahtar RJSMLAC-8UG-CAPS - Amphenol Socapex
Amphenol Socapex MIL-STD-461 Ethernet Askeri Anahtarı RJSMLAC-8UG-CAPS, tamamen MIL-STD uyumlu, yüksek performanslı, yönetilmeyen bir askeri Ethernet anahtarıdır. RJFTV konektörlerine sahip 8 Gigabit bağlantı noktasına sahiptir, bu da onu veri toplama ve iletimi, sağlam ağlar, savaş alanı iletişimi, savaş araçları ve aviyonik ve gemi sistemleri gibi uygulamalar için ideal ...
7556880(1) - Amphenol Antenna Solutions
7556880(1) - Amphenol Antenna Solutions
61729-1010BLF | USB 2.0 | Amphenol
USB 2.0, Input Output Connectors, Receptacle, Type B, Standard, Right Angle, Through Hole, Single Decks, 4 Positions
EU Declaration of Conformity - amphenolprocom.com
Page 1 of 1. EU Declaration of Conformity . Manufacturer: Amphenol Procom A/S Address: Ul. Ungarska Br. 9, Kocani, 2300, North Macedonia. Product description: Unity-Gain, Omnidirectional Base Station and Marine Antenna for the 450 MHz Band . Product name/Type no: CXL 70-1/l 110000137 . CXL 70-1/h 110000136 . CXL 70-1/hs 110000135
g878 | Amphenol Global Search | Amphenol
Crimp type - Header Receptacle - G878 Series Socket Crimping Type 1.25mm Pitch,Cover for 2x10Pin,NY66,Color-Black
rjftv | Amphenol Global Search | Amphenol
RJF TV - Reduced Flange +0,25 0(mm) ØG +0,1 0 (mm)H +0,1 19 33,91 35,18 33 31,9 ØK Max torque value: 10.7 N.m. Due to technical modifications, all information provided is subect to change without prior notice Designed y mphenol Socape Amphenol SOCAPEX RJF TV - Reduced Flange RJFTV and RJFTV6 reduced flange receptacle ...
QUAD458LU000G-T (1) - Amphenol Antenna Solutions
QUAD458LU000G-T (1) - Amphenol Antenna Solutions
10135746-101LF | OCTIS™ | Amphenol
Amphenol is one of the leading manufacturers of octis - sfp. Contact us today for more details of octis , part number 10135746-101LF.
10159558-A30421RLF | ComboStak ® 0.80mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of ComboStak ® 0.80mm Connector, Part Number 10159558-A30421RLF
55917-700LF | USB | Amphenol
Power USB, Input Output Connector, Receptacle, Through Hole, 30u GXT Contact, 8 Pins, Shield with Tin Plating, 1.57 mm PCB, 3 amps, 5 volts, Natural HSG
89898-308ALF | Dubox® | Amphenol
95278-101A16LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 16 Positions.
BergStik ® - 77311-101-02LF - Amphenol CS
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-101-02LF.
85720-104LF | Metral® | Amphenol
Metral® Board Connectors, Backplane Connectors, Signal Receptacle, Right Angle, Press Fit, 5 Rows, 120 Positions.
GSB12621A1EU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Right Angle Sink, 4.32mm Height, 4 Pins, Shell with Matte Plating, 30μin Gold, Dip 2.0mm, Shell Forklock, Black High Temperature Housing ...
10078904-001LF | HCI® High Power | Amphenol
Amphenol is one of the leading manufacturers of hci high power connector. Contact us today for more details of hci high power , part number 10078904-001LF.