Search Results for beach comder colour
AHD14-9-1939P 9 Position Receptacle, Male, In Line, Threaded Rear ...
AHD14-9-1939P 9 Position Receptacle, Male, In Line, Threaded Rear, J1939. Comparable to PN# HD14-9-1939P
Data Tables Super-Trex® Type W Yellow Portable Power and ... - TPC Wire
Conductor Count Color 2 Black, White 3 Black, Red, Green 4 Black, White, Red, Green 5 Black, White, Red, Green, Orange 6 Black, White, Red, Green, Orange, Blue Super-Trex® Type W Yellow Portable Power and Automation Cable - Color Code
Automotive | Markets - Amphenol
All products with RGB or single color are available. Product examples: dashboard-, door-, center console-, seat illumination Cemm Thome Ambient Lighting China / Asia Docharm's expertise in Automotive Interior Lighting provides diverse solutions to dashboards, doors, passenger, center console, etc. through direct and indirect light with LED RGB ...
410-430 MHz - amphenol-antennas.com
Radome / Color ABS / White Dimensions (Height x Diameter) 70 x Ø202 mm 2.8 x Ø8.0 in Weight without Bracket 0.47 kg 1.0 lbs Mounting Characteristics Mounting Kit (Included) Mounted with three (3) screws and wall plugs and three (3) white caps are supplied to hide the screws after installation.
DOCSIS Passive - amphenolbroadband.com
for port spacing. Labels are color-coded to match the ports for easier installation. Input placement remains consistent whether mounted vertically or horizontally, providing better port accessibility and making employee training easier. About Amphenol Broadband Solutions Amphenol Broadband Solutions is the most diverse and experienced
PL-500SM-Z SERIES Metal Shell Auto-Coupling 14 pole
3 various pad print color options. Material. Connector Housing: Zinc Alloy, Nickel Plated Molded Core Insulator:LCP. Contacts: Brass/Phosphor Bronze •30µ” Gold over 50µ” Nickel Flammability Rating •Molded Contact Insulator (core): UL94 V-0. Mechanical. Mating Cycles: 5,000 Mating Force: •Mate: bs.5 l Max •Un-mate: 1.5 lbs. Max
Amphenol Assembletech
Color: Cable Blue, Overmold Black Environmental Compliance: RoHS Flammability: Cable Horizontal Flame, PCB 94V-0, PBT 94V-0 Mini SAS 36P STR to STR. Part Number:RMS36-2843 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) ...
Radlok Connector - Amphenol Australia
Features. Mating Cycle: 100Min; Current Rating: 70A – 500A; Operating Voltage: 1000VDC; Temperature Range: -40ºC ~ +125ºC; Inflammability: UL94V-0; Tool-Free ...
10137924-0411LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137924-0411LF.
Configurator Singles | Amphenol
Part # 341083: type: PL900RG-N Connector: Circuit Count: 15: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
AT12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge an
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212
ATV06-18SB 18 position plug, Size 16 contact, key B, standar
ATV06-18SB 18 position plug, Size 16 contact, key B, standard seal. Comparable to PN# DTV06-18SB
dosing pump | Amphenol Global Search | Amphenol
SoundAdvisor TM Model 831C Sound Level Meter. The SoundAdvisor TM Model 831C Sound Level Meter is designed to make noise measurement easy. Due to its color display, connectivity, extensive software features and small form factor the SoundAdvisor is an ideal choice for handheld operation.
Mini-FAKRA Type A Connector Series - Amphenol RF
TongWei Community. Feng Huang Street. Guang Ming New District. Shenzen, Guangdong Province. P.R. China 518132 +86 755 2754-9918