Search Results for beneficios al estar en el imss
Amphenol-Air LB | PRODUKTPASS | PT as per VG95328
Round plug connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 for crimp, solder and single solder contacts
Steam-in-Place (SIP) Validation Solutions
Kaye has multiple solutions for validating steam-in-place sterilizers, from the Validator AVS to the ValProbe RT wireless system.
38999 Connector Savers - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
GERMANY MTS Sensor Technologie GmbH & Co. KG Auf dem Schüffel 9 58513 Lüdenscheid, Germany Tel. + 49 - 23 51- 95 87 0 Fax + 49 - 23 51- 5 64 91
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1
2014-03-05 Salon as “Beauty and Health attract abundance in women’s ...
In March.5 th AST organized a salon as “Beauty and Health attract abundance in women’s life” for female staffs to celebrate Women’s day. Mrs. Zhang, a national senior cosmetician, held the salon with three subjects of nutrition, skin-caring and self-cultivate. Office ladies pay long-life attention on keeping beautiful and healthy. Hoping all ladies enjoy the salon and learn something ...
Long flanged Receptacle monomodule With standard protection cap ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SV Microwave offers a 1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole 3321-60059 product to the market with great features.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: RB Closed frame: 2.54: /: RB1031x20000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Μινιατούρα | Μικροσυνδετήρες Amphenol Socapex
πίσω Σειρά PS: Power Devices Solutions. Μετατροπείς ισχύος; Μονάδες διανομής ισχύος
HDAS - PCB-connector voor ruwe omgevingen - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is een hoogwaardige en kosteneffectieve oplossing voor een verscheidenheid aan toepassingen. Deze robuuste technologie is ontworpen voor gebruik in ruwe omgevingen en overtreft de MIL-DTL-55302 eisen, waardoor de betrouwbaarheid en duurzaamheid gewaarborgd zijn.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.5 With Cover SMT type: 3.5: 2P-16P: OQxx1500D000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TV3.81: 3.81: 2P-24P: TVxx31500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
VITA 62 VPX Leistungswandler - Amphenol Socapex
VITA 62-konforme Stromversorgungen: Wir stellen innovative Stromversorgungslösungen vor, die den Normen MIL-STD-461F, MIL-STD-704F, MIL-STD-810G und MIL-STD-1275 entsprechen. Sie wurden für die nahtlose Integration in moderne modulare Architekturen entwickelt, um eine beispiellose Leistung und Flexibilität zu gewährleisten und Zuverlässigkeit und Innovation perfekt zu vereinen.
FAQ | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
Amphenol Sincere Industrial Product Gyártó Kft.
Certificate HU22/00000033 The management system of Amphenol Sincere Industrial Product Gyártó Kft. H-7673 Cserkút , Batvölgyi út 3. This document is issued by the Company subject to its General Conditions of Certification Services