Search Results for best china esim no vpn
C:\temp\~BED290A.TMP - amphenolalden.com
To: AMPHENOL ALDEN PRODUCTS COMPANY. 117 N. Main St. Brockton, Mass 02301. Telephone: 508-427-7000 Email: info@aldenproducts.com DRAWING OR PART NUMBER
TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
No: Orientation: Right Angle: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-2368.
SMA Male Cable Connector for RG-58 Cable - SV Microwave
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required.
HM2J65PE5118N2LF | Millipacs® | Amphenol
HM2R65PA5101N2LF. Millipacs®, Back Plane Connectors, 2mm Hard Metric series-5-row receptacle Module Type AB with 125 signal pins
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 24 inches
No: Mil Qualified: Not Mil Qualified: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 1.5 M 095-850-246M150.
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview ParametersSpecifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 µm 2 µm CANbasic: Position: 5 ...
Secure Locking R/A Cable Connectors Stock Details | SV Microwave
SV Microwave's Secure Locking R/A Cable Connectors feature a secure quarter turn bayonet style coupling nut with a locking mechanism designed for standard SMP and SMPM female interfaces. These connectors are perfect for high-vibration and test applications requiring frequent mating cycles. With this expansion, our QuarterBack® product line now includes right-angle options, providing an ...
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 55436 10/24
NO. SCALE: 6:1 SEE NOTES SEE NOTES N/A SMPS MALE TO 1.85mm MALE STRAIGHT ADAPTER SEE PDM. Title: 1138-6047-6048.PDD Author: SJ Created Date: 10/8/2024 12:14:00 PM ...
TM265LM Chirp-ready Transom Mount - Airmar
1 kW. The TM265LM, Chirp-ready transom mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
Cables trenzados RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield.
Zubehör LGP - amphenolprocom.com
Splitter and Dividers by Amphenol Procom is manufactured of quality material for best possible performance. We have a wide range of products. Learn more. Alle Leistungssplitter/-teiler anzeigen. ... VAT No.: DK87928217. Jaybeam Ltd., Rutherford Drive, Park Farm South, Wellingborough, Northamptonshire, NN8 6AX, UK ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm
No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 100 mm A-1PA-137-100W2. AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 150 mm A-1PA-113-150B2.
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 6 Inches
No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: You May also be Interested in. N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 Inches 095-902-531-036. N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 3000 mm 095-909-195M300.
Autofunkantennen MU 5-X/... - amphenolprocom.com
Robuster, konischer, flexibler Gummistrahler. MU 5-X/s deckt 370 – 410 MHz MU 5-X/l deckt 406 – 440 MHz MU 5-X/h deckt 430 – 470 MHz – keine Justierung erforderlich.
Accessories for 2M Micro-Miniature Connectors
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination.
Whip Antennas GF 27 - AMPHENOL PROCOM
Mounting on car window glass – no holes required. Double-adhesion procedure ensures fast and reliable fixing. Internal matching unit feeds external antenna through window glass. Half-wave design – no ground plane required. High positioning gives performance equal to conventionally mounted car roof antenna.
BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Clamp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112613.
10128417-12JLF | ExaMAX® | Amphenol
10121401-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 10 column, 110 position, Right Angle Receptacle, Left Guide Pin.