Search Results for best pcvt ncfv
CoolPower HD Vertical Cable-to-Board | Power Solutions | Amphenol
Amphenol's CoolPower ® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
OCP 48V BarKlip BK220 I/O | Power Solutions | Amphenol
Amphenol's OCP 48V compliant BarKlip ® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.
Cool Express Link™ EDSFF E3 1C & 2C PCIe - Amphenol CS
Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications.
HART-enabled vibration transmitter, velocity, configurable, MIL-C-5015
Vibration transmitter, HART-enabled, field-configurable, digital velocity sensor, with three independently programmable vibration bands, top exit MIL-C-5015-style connector, user-configured full scale 0.5-5.0 in/sec peak.
FlexFast Mini Flex-to-Board - Amphenol
FlexFast™ Mini Flex-to-Board connector's compact design addresses the growing demand for the automotive applications market. The connector is designed to be compliant with USCAR and LV-214 specifications. The connector has a current carrying capacity of 1A per contact. FlexFast™ Mini 1.0mm pitch is available in a 22-position configuration.
RMS and peak velocity loop powered sensors - wilcoxon.com
output allows you to choose the sensor that best fits your requirements. x (4-20 mA output type) yy (4-20 mA full scale) C (output connector) R = RMS output, velocity P = calculated peak output, velocity 05 = 0.5 ips (12.7 mm/sec) 10 = 1.0 ips (25.4 mm/sec) 20 = 2.0 ips (50.8 mm/sec)
Cable Management | ANS - amphenol-ns.com
Cable management is critical to your network success. Amphenol Network Solutions brings you the latest in innovation to keep your optical performance at its best. Our revolutionary FlexTrax, WaveTrax, and Cablelinks systems offer you the customizable solution you need.
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Compute Express Link (CXL) is a widely endorsed industry standard designed to establish low-latency, cache-coherent connections among processors, accelerators, and memory devices.
Advancements in the Medical Interconnect Market and Applications
Whether you are looking for off-the-shelf medical connectors or designing a custom connector for your device, there are important considerations to keep in mind. Medical device engineers must make certain they meet, if not exceed, specific standards to ensure product performance, durability, and patient and user safety.
G97V21312HR | Overpass - Mini Cool Edge IO | Amphenol
Mini Cool Edge IO (MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Vertical, 38 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
TNC RF Series Technical Specifications - SV Microwave
The TNC, an acronym of Threaded Neill-Concelman, was invented in the late 1950s. It is a threaded version of the BNC, has a 50 Ω impedance, and operates best in the 0 - 11 GHz frequency. Some precision versions support up to 18 GHz. It can offer better performance than BNC at microwave frequencies.
HVLock® High Voltage Platform | FCI Basics | Amphenol
High Voltage Platform is a wire-to-board connector of specific design, which will optimize the performance and size to fit OEM's application needs in 4.50mm pitch with a nominal current carrying capacity of 3A. MODULAR, RELIABLE, AND COMPACT SOLUTION.
Product Configurator | Power Solutions - Amphenol CS
10143473, 10143483, 10141042 - High Density Power and Signal Connector. 06.06.2018 ...
Amphenol’s Newest High Speed Interconnect Offerings
Amphenol offers a complete suite of External High Speed IO Receptacles, System Backplane / Coplanar Cards, and Internal Board Components that transmit to a variety of near ASIC interconnect options. Achieve the best signal integrity and mechanical solution for your application with an OverPass configuration. micro-LinkOVER ™
Mezzanine Connectors | High-Speed, High-Density Interconnection ...
Amphenol ICC has led the industry in the development and manufacturing of high-performance mezzanine interconnect systems for over 20 years. Our business specializes in high-speed, high-density interconnection solutions to solve next generation application problems.
Future of High-Performance Computing and Interconnect Technologies ...
One of the most significant developments highlighted in the report is the introduction of PCI Express ® 6.0. This new standard offers substantial improvements in bandwidth, crucial for compute-intensive applications. With PCIe ® 6.0, data transfer speeds are significantly enhanced.
Ardent Concepts - Mezzanine - Our Businesses - amphenol-cs.com
32Gb/s+ Compression Mount Connectors and Interposers Amphenol's CA Series™ high performance... DETAILS. Have any questions? Talk with us directly using LiveChat.
Introduction to TR Multicoax Equal Trace - Amphenol CS
TR Multicoax Equal Trace delivers superior signal integrity from multiple high speed channels in an arc footprint. This is an ideal solution for applications where equal and short trace lengths are imperative for performance tuning.
G95V1411000HR | Nearstack Connector | Amphenol
Nearstack connector, vertical, Surface mount type. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only.