Search Results for binario a base 10 calculadora
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-508807-070 yes connector, electrical, brush 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospac e Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical ... Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470W GND Ro 4.7KW Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 ...
Integrated Resistors & Diodes - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 www.amphenol-sine.com Customer Service Toll-Free +1 800 394 7732 AT Series™ Integrated Resistors & Diodes
HYPERBUSS - アンフェノールジャパン株式会社
13a “in” 7a “out” 6a “out” 最大電流値はバスバー全体を通過する電流値を合算したものです。 上図の通り、あらゆるパターンの電流値を構成できますが、最大電流値は13aです。
38.1538 - PCB
(bendix pt02a-10-6p or equiv.) wiring code (wr): pin a +exc. pin b +sig. pin c -sig. pin d -exc. pin e n/c 22.5° pin f n/c 8x thrun.330 [8.38] equally spaced on a n3.250 [82.55] bc both ends in line 4.00 [101.6] n 1.5021.500 [ ] 38.1538.10 2x n.13 [3.3] 2x .50 [12.7] 1.47 [37.2] 2 6 4 3 9
All Products - Amphenol
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself.
Amphenol AMAO Product Compliance - Environmental Engineering
liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi Product Compliance Engineer Amphenol Military-Aerospace Operations (AMAO) jdbianchi@amphenol-aao.com . Title: Owego
Marine Antennas CXL 70-5C/T-7/... - AMPHENOL PROCOM
CXL 70-5C/T-7/... is a 5 dBd, vertically polarized, omnidirectional base station and marine antenna, covering the 380 - 470 MHz band. The antenna is provided with our “C” universal fixation bracket made of epoxy-coated, seawater-resistant aluminium. The accompanying U-bolts and fittings are made of stainless steel.
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 20 dB 30 dB Accuracy ±0.5 dB ±0.5 dB ±0.6 dB ±0.6 dB ±1.2 dB PIM ≤ -160 dBc Impedance 50Ω Mechanical Characteristics Weight 4.9 kg Connector Type (yyzz) See Ordering Options Below Environmental Characteristics Application Indoor / Outdoor Operating Temperature -30° C to +60° C
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
10 The simulation can then be run as normal, and the PCB launch can be optimized for best performance with the connector. 11 For further information, please contact Amphenol RF: Amphenol RF Headquarters 4 Old Newtown Road Danbury, CT 06810 USA • Toll Free: (800) 627-7100 • Direct: (203) 743-9272.
ACU-I20-B1 - Amphenol Antenna Solutions
Adjustment Time (Full Range) Sec 10 ~ 120 (Typical 40S, Depends different Antenna) Lightning Protection Rating --- 8/20µS Differential-Mode 5KA Common Mode 8KA MECHANICAL SPECIFICATIONS Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Protection Class --- IP55, with Antenna Test Housing Material ---
PS SERIES PSMDU48P200-X - Amphenol Socapex
The system frequency should be 250 kHz ± 10 kHz. When not connected the power supply will work at 250 kHz ± 10 kHz. SYNC OUT signal The SYNC OUT signal is a buffered clock used to synchronize other units to the switching frequency of this unit. The signal amplitude is 12V. It is recommended to source and sink up to 1A on this pin. PAR IN signal
MA157KN00 - Amphenol Antenna Solutions
Base diameter 42 Hole diameter (mm) 24 Whip code MA712KN00 Base Code MA711DS00 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com
Level Plus - temposonics.com
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
PROPRIETARY AND CONFIDENTIAL - ardentconcepts.com
10.85 2x 8.75 0 2x 8.75 10.85 0 10.50 2x 8.45 2x 8.45 2x 8.50 2x 8.50 10.50 2x 5.40 2x 5.40 9.55 m 2 tap 4 places x y 1 5 3 1 6 9 1.05 1mm dowel pin 2 places 0 0 7.50 7.50 5.50 5.50 a a heat stake 4 places 3.48 2.39 0.75 2x2 c bh section a-a black anodize detail c scale 20 : 1 heat stake before stakeing 0.75 1.10 1.09 compressed height 1.32 ...
NTC Inrush Current Limiter Kit - amphenol-sensors.com
CL-210 CL-210A 30 1.5 8 15 600 150 4.32 10.16 5.08 8 30 Features • UL Approval (UL 1434 File #E82830) • Small physical size offers design-in benefits over larger passive components • Low cost, solid state device for inrush current suppression • Best-in-class capacitance ratings • Low steady resistance and accompanying power loss
PROPRIETARY AND CONFIDENTIAL REV. DESCRIPTION DATE APPROVED NOT ...
insertion loss: <.5db at 10 ghz c to 120 notes: 1. drawing conforms to asme y14.100 c contact force: < 50 grams 3. contact finish: 20 microinches minimum 6. text to be sub-flush contact: becu alloy 190 2. material: housing: liquip crystal polymer 4. temperatur range -54 5. electrical characteristics: section v-v scale 16 : 1 0.005 travel 0.005 ...