Search Results for binary search tree traversal program in c
NMEA 2000® Smart Universal Micro Terminator - gemeco.com
The TER-U is an intelligent diagnostic terminator providing instant feedback on the state of the NMEA 2000® bus it is connected to. It is also a universal terminator, meaning it can be used as an inline terminator or else as either a Male or Female terminator, as it come supplied with blanking caps.
Model LK | PCB Piezotronics
Model LK:Triple splice assembly for 4-conductor cable to (3) 1-ft coaxial cables each to a SMA plug
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
-55° to +125°C (-67° to +257°F) 60 hrs./185°F 1000 hrs. 48 hours in 6 feet of water per MIL-C-5015 Meets 20 day extreme humidity testing per MIL-C-5015 (NOTE: using epoxy backfill option) 100 cycles minimum to MIL-C-5015 50g’s, 11ms duration, three major axes 10 microseconds maximum discontinuity to MIL-C-5015
CUSTOMER OUTLINE DRAWING - amphenolrf.com
c. comb out the braid and fold them against the inner wall of the clamp nut. d. assemble the cable with clamp nut into connector body. e. tighten the clamp nut to a torque of 10 n.m. shows cable entry dimensions. 7. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 82-6650 and date code" 6 16 hex [.63] 18 across ...
10135583-642402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board Signal. Contact us today for more details of Bergstak ® 0.8MM, part number 10135583-642402LF.
C:TempM-N 02 025 0029 BIS 0033 Rev02 - amphenol-sine.com
Title: C:TempM-N_02_025_0029_BIS_0033_Rev02.ps Created Date: 6/13/2007 12:18:05 PM
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
Model 601A02/ICS-14 ACCELEROMETER LOW FREQUENCY 500mV/G Installation ...
consideration during program implementation. The sensor chosen must be capable of surviving the wide range of conditions to which it is subjected; therefore, take time to evaluate potential conditions, such as high temperatures and chemical contaminants. The specified temperature range of
Data Sheet TempoGate Smart Assistant - Temposonics
Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6 Shock test 15g/11ms, DIN EN 60068-2-27 EMC test Immunity: EN61000-6-2, Emission: EN61000-6-3, FCC, ISED, RED Design / Material Housing Gateway: Metal Connection Module: Polyamide Electrical connection
Model 481A01 16-channel, Rack Mounted Signal Conditioner ... - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches a fillets and radii .003 - .005 fillets and radii
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
B150M Chirp-ready Tilted Element Thru-hull - Airmar
Site Search. submit search. Home / Marine / Chirp-ready Transducers / Thru-hull / B150M Chirp-ready Tilted Element Thru-hull. B150M Chirp-ready Tilted Element Thru-hull. Part Number B150M. 300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer ...
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
to 30°C Alarm Hysteresis • 0.1% CO 2 by volume Sampling Interval: • 2 minutes ± 10% for < 6500 ppm • 15 seconds ± 10% for > 6500 ppm Alarm Conditions: • 3 consecutive samples above 0.85% CO 2 • 3 consecutive samples below 4.3V input • 3 consecutive samples for self-diagnostic failure Operating Temperature Accuracy
923-3M0C-70H | XCede HD | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of XCede, part number 923-3M0C-70H
(#98412BK) (#91400)
Offer valid January 1, 2016 – December 31, 2018 on any TPC Wire & Cable ®Corp. ®Super-Trex®,Trex-Onics®, Thermo-Trex , Chem-Gard® and Defender brand cables. Discount taken on original list prices. Exclusions apply. *Discount applies to new customers, customers that have not ordered in the last 18 months and customers who have not previously purchased the Super-
Singlemode Cable Assemblies - Amphenol Australia
Default FC, SC, ST 0.3 dB -50 dB -40°C to +85°C Ultra FC, SC, ST 0.3 dB -55 dB -40 °C to +85 C Angle FC, SC, ST 0.3 dB -65 dB -40°C to +85°C POLISHING SPECIFICATIONS (General) FEATURES • Available in default, ultra and angle polish configurations to meet all fibre optic cable assembly requirements • Utilise high quality connectors
ICP - PCB
Temperature Range -100 to +350 °F -73 to +177 °C Electrical Capacitance(all channels) 30 pF 30 pF [3] Insulation Resistance(all channels) ≥ 1012 Ohm ≥ 1012 Ohm Output Polarity(in direction of markings) Negative Negative Physical Preload ≤ 10,000 lb ≤ 44.48 kN [4] Stiffness(z axis) 19 lb/µin 3.3 kN/µm [3]
ICP® FORCE SENSOR Revision: L - PCB
Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Electrical Discharge Time Constant(at room temp) ≥ 2000 sec ≥ 2000 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm
d:pdfc925-168j-51pt - amphenolrf.com
141 -168J-51PT Round sprocket holes Packing direction 925 Cover tape 426±0.1 2 .0±0. SECTION 330mmx16mm 13.3MM ocapcs+àf¿ .136?E40pcs 12mm
Band-Pass Filter for 66 - 88 MHz BPF 66-88 - amphenolprocom.com
Operating temperature range -30 °C to +60 °C ORDERING Model Product No. BPF 66-88 FME(m) 200000972 TYPICAL RESPONSE CURVE MECHANICAL OUTLINE All dimensions are given in mm [in.] BPF 66-88 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1