Search Results for biometric clock in and out system
Amphenol Assembletech
Un-mating Force (w/out latch): 1~16N. Connector W/Active latch: 8 ~ 25N. Connector W/Passive latch: 8 ~ 25N. 3. Rated durability cycles: 50 cycles Min. Electrical Performance. 1. Voltage: 30VDC per contact 2. Contact Resistance: 30mohm max. initial, 15mohm maximum after stress test. 3. Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms
EASY LEADING IN FLEXIBLE WIRING SYSTEMS - cmr-group.com
CMR designs and manufactures a variety of flexible wiring system solutions to meet your application, environment and performance expectations. We service a range of blue-chip end customers including OEMs in the marine, locomotive and high horspower engine and genset markets.
Q&A - Public Safety Uplink Radio Performance - PCTEL
Q) In systems that employ TTA/TMA (Tower Top Amplifier/Tower Mounted Amplifier), uplink is almost always less than downlink RSSI.What would be the benefit of UPLINK testing for such a system? A) To ensure the correct power level and good quality for active channels, measure the noise contribution to the site, etc.
Battery Management System VE.Bus BMS
Battery Management System VE.Bus BMS. Part # BMS300200000. MFG # BMS300200000. $145.00 / ...
Interconnect Solution in Automated Test Equipment
This interconnect system satisfied the customer’s requirements for density and mechanical reliability. To verify repeatabily in signal integrity performance, Ardent Concepts and the customer co-developed a test plan for the blind mate connection using the set up shown below, and results follow. 18” Length Interconnect Insertion Loss
Model 483C15 | PCB Piezotronics
Model 483C15:8-channel, line-powered, ICP® sensor signal cond., internal jumper selectable gain x1, x10, x100, rack mount
Models N7FS, N8FS, and N8HFS Matching networks operating guide
instructions in this manual are read thoroughly before this system is connected to the power amplifier and shaker. particular attention must be paid to the safety section of this manual. it is the ultimate responsibility of the user to safely set up, operate and maintain the system. replace fuses only with the same type and rating as indicated.
Power Distribution Units (PDU) - Amphenol Socapex
Our Power Distribution Units (PDU) provide advanced load balancing, surge protection and spike protection per MIL-STD-1275C-E or MIL-STD-704A-F, and are expertly constructed to Control and diagnostic via CAN bus and/or RS-485 and/or Ethernet. Integrate crucial systems seamlessly, maximize energy use, and provide operations a strong foundation with 28V to 600V PDU Technologies.
NMEA 0183 Dual Expander - Gemeco
The DX28 Expander is a 2-channel signal splitter/amplifier for NMEA 0183 data signal distribution. It can be configured as one 1-in x 8-out expander, two 1-in x 4-out expanders, or an auto-switching expander. The two inputs are completely independent and can operate at the same or different baud rates up to 38,400.
Instruction Manual Amphenol - PROTIMETER
dust-free environment out of direct sunlight. Remove the battery from the instrument if it is to be stored for periods of more than four weeks, or when the low battery power symbol appears on the display. Check the condition of accessories used with the TimberMaster instrument on a regular basis and replace them if they become worn or damaged.
Model NMS044-SLA100-U | PCB Piezotronics
831C REMOTE SYSTEM; SLA 100W SOLAR Model NMS044-SLA100-U. Add to Quote. Product Description; Specifications; Documents & Downloads; Videos; ... Build Out Your Measurement Chain. Other; Model: CAL200. Class 1 acoustic calibrator with user se... Add to cart for a quote. Add to Quote. Model: CER-831.
Luminus - Amphenol PCDAmphenol PCD
Description: Small, lightweight, environmentally sealed, cost-effective, highly reliable and easy to use circular connectors. Bayonet and push-pull style connectors supporting signal level to medium power (23A) applications.
HEX854CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 85°, 696-960 | 1695-2180 | 1695-2180 MHz, 12.9|15.5|15.5 dBi, 0-14°|0-10°|0-10°, 1298 mm (51.1 in)
Industrial - Amphenol RF
An advanced system of functional requirements for controlling train movements to prevent derailments and provide increased safety. Radio-Frequency Identification (RFID) The use of a wireless non-contact system that uses radio-frequency electromagnetic fields to transfer data from a tag attached to an object, for the purposes of automatic ...
Z05 & Z06 Series Vented Vertical Pedestals | Outdoor Fiber Pedestal ...
Self latching dome locking system reduces unwanted access. Available with 7/16" hex head or "P" key locks. Material Specification. Recyclable HDPE material ... we've got you covered. Please take a moment to fill out our quick form, and we'll provide you with all the information you need on our compliant FTTH products. Your journey to enhanced ...
SCFF ON-BOARD TRANSCEIVER - Amphenol Aerospace
Try out the power of the SCFF through our evaluation kits. Ships together with Application Notes and a Graphical User Interface (GUI) to to simulate various scenarios in a very simply and effective way. • RoHS compliant • Case Operating Temperature: -40°C to 85°C • Conformal coating option • Shock MIL-STD 883: Method 2002.4 (500g; 1ms)
PCTEL Adds Analog FM Signal Decoding to Public Safety Testing Solution
PCTEL has added Analog FM signal decoding capabilities to its award-winning public safety network testing solution, enabling automated signal quality measurements and reporting for code-based indoor grid testing and indoor/outdoor coverage surveys.. PCTEL’s solution makes it easy to verify critical communications coverage for first responders is reliable and meets local building codes.
Enabling Factory Automation: Warehouse Robotics & Autonomous Mobile ...
This data is then quantified within the operating system in order to offer optimized performance for optimal levels of productivity. AUTOMATE Mini-FAKRA connectors team with high-speed FAKRA products to connect camera and sensors within autonomous mobile robots such a tugs, lifts and automated shelving robots.
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Understanding Current Output Signals Webpage - PCB
Check them out! Download as PDF . Understanding Current Output Signals- RMS, Peak and True Peak. In process monitoring applications where a continuous 24/7 signal is needed for recording and trending by a PLC, DSC or SCADA system, a vibration transmitter with a constant 4-20mA output signal is ideal. But what exactly does that 4-20mA signal ...