Search Results for biphenol structures
Model TLD356A17 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Model TLD356A17 Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn., TEDS 1.0 Installation and Operating Manual
Model 226C Link ICP® quartz force sensor, 45k lb comp., 20k lb ... - PCB
Model 226C Link ICP® quartz force sensor, 45k lb comp., 20k lb tension, 0.11 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Model 227C Link ICP® quartz force sensor, 50k lb comp., 30k lb ... - PCB
Model 227C Link ICP® quartz force sensor, 50k lb comp., 30k lb tension, 0.1 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Model 4104-01A PCB L&T Torque Sensor, Rotary Transformer, Shaft to ...
Model Number 4104-01A ROTARY TRANSFORMER TORQUE SENSOR Revision: E ECN #: 52623 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 500 in-lb 56.5 Nm [1] Sensitivity(output at rated capacity) 2.5 mV/V 2.5 mV/V [1][2]
Model 356A13 Triaxial, lightweight (1.0 gm) miniature, ceramic ... - PCB
Model Number 356A13 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 42197 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk
Model TO602D01 Dual output (vibration/temperature), low profile ... - PCB
Model TO602D01 Dual output (vibration/temperature), low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8000 Hz, side exit, 3-pin conn, single point ISO 17025 accredited calibration
Model TLD393M116 High sensitivity, ICP® accel, 10 V/g, M6x1 x10 dp mnt ...
Model TLD393M116 High sensitivity, ICP® accel, 10 V/g, M6x1 x10 dp mnt thrd, Rt Ang exit, 250mm of int GORE cable, ODU conn. (SX0LCV-L04NF00-0001) mtg short cap (GX0LCV-L04PF00-0003 ), TEDS 1.0,
Model 603C61 Low-cost Industrial ICP® Accelerometer Installation ... - PCB
Model 603C61 Low-cost Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Model Number 356A31 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 45488 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model 027250-04201 PCB L&T Hand Torque Wrench, 200 ft-lb (271 Nm), 21 ...
Model 027250-04201 PCB L&T Hand Torque Wrench, 200 ft-lb (271 Nm), 21-inch Handle, 1/2-inch Square Drive, 4-Pin PT Receptacle Installation and Operating Manual
Model LB608A11/-0002 ACCELEROMETER, LB608A11/010AC Installation ... - PCB
Model LB608A11/-0002 ACCELEROMETER, LB608A11/010AC Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
Model HT356A24/NC Triaxial, low-profile, ceramic shear ICP ... - PCB
Model Number 356A24 TRIAXIAL ICP® ACCELEROMETER Revision: F ECN #: 42197 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
HB114-U6S12-610-TH Connectors, 610 ft - rfstechnologies.com
STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 610 (185.93) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55) Cable Weight kg/m (lb/ft) 2.5 (1.7) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp
Model 421B30 Differential charge amplifier for Dynamic pressure ... - PCB
PAGE 3 Introduction The 421B3X-Series Differential Charge Amplifiers are designed to convert the high-impedance output of a differential, charge-mode piezoelectric sensor to a low-impedance voltage output.
Model M202B ICP® quartz force ring, 10k lb comp., 0.5 mV/lb ... - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
6AWG DC breakout top - rfstechnologies.com
STRUCTURE Cable Type HYBRIFLEX® Size 1-5/8" MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 50.7 (1.996) Cable Weight kg/m (lb/ft) 3.42 (2.3) Minimum Bending Radius, Single Bend mm (in) 254 (10) Minimum Bending Radius, Multiple Bends mm (in) 508 (20) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) ARMOR SPECIFICATIONS
Technical features - rfstechnologies.com
STRUCTURE Product Type Directional Coupler Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Connector Type 4.3-10 female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3) Insertion Loss max. dB 0.2 Coupling Value dB 30 Coupling Flatness max. dB ±1.0 ...
HB114-U6S12-30-TH Connectors, 30 ft - rfstechnologies.com
STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 30 (9.14) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55) Cable Weight kg/m (lb/ft) 2.5 (1.7) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp
HB158-21U6S24-30M DC breakout top, 30 m - rfstechnologies.com
ASSEMBLY LOSS Optical Insertion Loss, Riser or Jumper Tested Individually Riser or Jumper 0.4 dB typical @1310/1550nm SYSTEM LOSS Optical Insertion Loss, Riser and
HB158-21U6S12-130M-01 DC breakout top, 130 m
ASSEMBLY LOSS Optical Insertion Loss, Riser or Jumper Tested Individually Riser or Jumper 0.4 dB typical @1310/1550nm SYSTEM LOSS Optical Insertion Loss, Riser and