Search Results for bjb,n
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149-10
RF Connector MCX Right Angle PCB Jack Surface Mount 50 Ohm
Datenblatt R-Serie V RP5 Analog - temposonics.com
I 2 I Temposonics® R-Serie V RP5 Analog Datenblatt 4 5 3 1 Magnetostriktives Messelement (Wellenleiter) Positionsmagnet (Magnetfeld) Torsions-Impulswandler 2 Messzyklus 1 Ein Stromimpuls erzeugt ein Magnetfeld 2 Die Interaktion mit dem Magnetfeld des
Mini-SMB PCB Through Hole Straight Plug 75 Ohm | 142134-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Straight Plug 75 Ohm
SSMB to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SSMB to SMA Adapters designed for radio frequency applications. SSMB to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Yagi-Antennen S.8Y-165 - AMPHENOL PROCOM
220 N (160 km/h) Gewicht: ca. 4.9 kg: Montagehalterung: 3202078/68 + 0900174/00 (Ordered Separately) Schutzverschluss: Polyurethanharz U-600: Alternative Montagehalterung: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Umwelt; IP Schutzklasse:
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
00110970549 - Amphenol Air LB
Sealing plug can be used in place of wired contacts to ensure a perfect sealing of unwired contact cavities. They come in different sizes, from size 23 upto size 8.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - NRN 42873 12/18 STW
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz hermeticity: 1 x 10^-8 cc/sec.005 date approved revision history rev description n/a interpret dimensions and tolerances size see notes see notes scale: 8:1 surface area: dwg. no. b material: finish:
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
leoni connector | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile ... Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism ...
Duplexfilter PRO-DPBP 380-400/410-430 - AMPHENOL PROCOM
PRO-DPBP 380-400/410-430-N(f) 200002876: 380 - 400 MHz / 410 - 430 MHz: Verfügbarkeit: Zur Angebotserstellung: Typischer kurvenverlauf. Mounting Details. All dimensions are given in mm [in.] Weitere Produkte. Omni-Antennen. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh ...
DESCRIPTION L I S T A m p h e n o l
4. keyed: n/a 5. use with connectors atm06-2s* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr s-wedgelock, 2 position, atm series awm-2s a3 1 1 a3 release new dwg format 24/jul/13 drp 19 7.8 5.5
SMA PCB Through Hole Straight Plug 50 Ohm | 132134-12 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-040450-020 yes gasket, flat n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 300 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm
BMB (Size 8) D38999 Socket to SMPM Female VITA 67.3 12" Cable Assembly ...
BMB (Size 8) D38999 Socket to SMPM Female VITA 67.3 12" Cable Assembly for .085 Cable P/N: 7032-10039
BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic
BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 47539 06/23 SEE PDM
collet: nickel per ams-qq-n-290, class 1, grade g note: 1. this tool inserts and removes the separable vita 67.3 smpm backplane contact interface. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.