Search Results for black hole 1 bit
NTC Type NDP - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndp272c1r1 ndp272c1r2 ndp272c1r3 ndp272c1r5 ndp272c1r10 5000 1 3977 ± 0.75% 311 (155) ndp502c1r1 ndp502c1r2 ndp502c1r3 ndp502c1r5 ndp502c1r10 10000 1 3977 ± 0.75% 311 (155) ndp103c1r1 ndp103c1r2 ndp103c1r3 ndp103c1r5 ndp103c1r10 30000 1 3977 ± 0.75% 311 (155) ndp303c1r1 ndp303c1r2 ndp303c1r3 ndp303c1r5 ndp303c1r10
EB1350BM Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
NTC Type SA - amphenol-sensors.com
• Standard ±1°C accuracy from 0°C to 120°C • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -50°C to 150°C ...
www.kayeinstruments.com
"XAÄW º© ÖR K ÄâÊ `ó@:˜§€ u ²¹@¢M• ‰‘á ÅÀÀH ñŸiÿ7€ øÔ M endstream endobj startxref 0 %%EOF 98 0 obj >stream ×Yi \²NWÉŽÁ uv %']¨ñ¨£"g RHŠÏêB¯[&'®G 8?ÁãèÉ¡zbpÖsáÎ, ©°S›Žß/d.å Dªü ÞyKƒ´ ^‘‰¾ ^ žùg ×ñ÷7 •{{Lm£ì3ãIÜ+쌽o‰+ÀAN W”«§’3yßþÙ\ÃÀâÛÁ +Ç ...
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
Coach Multimedia Solutions - el-cab.com.pl
Sicheres Laden mit bis zu 2,1 A Schutz vor Spannungsschwankungen 1 x USB (HSD) auf USB Typ A, 2.1 A, OTG 1 x USB (HSD) auf USB Typ A, 2.1 A, Host USB CM-HUB Der USB CM-Hub ist Teil der Coach Infotainment series. Er ermöglicht eine hochwertige USB-Verbindung zwischen dem Center CM-C 19 und den Smart Devices des Fahrers und
2 Sensor for Automotive Applications - amphenol-sensors.com
• PBT GF15 Black Weight • 5g Conformal Coating • Electronic components are conformal coated. Environmental: Operating Temperature Range • -40°C to + 90°C ... 1 ~ Supply +V (Square pad) PCB Pads 2 ~ LIN 3 ~ Ground (Common) Part No. Sampling Method Range Feature T6743-40K-E Diffusion 0-40,000 ppm
NovaSensor P1905 Backside Absolute Pressure Sensor Die
1 5 mA Volt 10VDC Max. Bridge Resistance 5000 ± 20% Ω Environmental Operating Temperature Range: -40° to 150° °C 2 Storage Temperature Range: -55° to 160° °C Mechanical Dimensions 1.93 x 1.93 x 1.64 mm L x W x H Bond Pad Dimensions 0.10 x 0.10 mm L x W Media Compatibility Media compatible with silicon and borosilicate glass. Performance ...
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/9b8396ea-4efb-4773-a2dd-ac3700ebc8f8","id":"9b8396ea-4efb-4773-a2dd-ac3700ebc8f8","productNumber":"SS175C-12-HW-BB ...
E-stat Controller - amphenol-sensors.com
1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 C8 Thermistor AAS-920-148C-04/2014 www.amphenol-sensors.com ...
Nylon Straight and 90° Grip-Seals - TPC Wire
1. NYLON FRICTION RING — Provides uniform compression for a proper seal. Prevents bushing damage and results in a tight, uniform seal on the cord surface. 2. MULTIPLE SYNTHETIC SEALING BUSHINGS INCLUDED WITH EACH PRODUCT — One part number covers a variety of cord diameters. Seals out water, oil, metal particles and other contaminants.
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/d3700ced-c429-4099-9370-ac3700dcd9cc","id":"d3700ced-c429-4099-9370-ac3700dcd9cc","productNumber":"A2C59501944 ...
Telaire T3000 Series CO2 Sensors for Harsh Environments
At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response time, tau (63%) < 200 sec Aging (Dual Wavelength only) +/- 5% of reading annual drift. Less than +/- 25% of reading within product ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
MA145UX00 - amphenol-antennas.com
Color Black Weight (g) 135 Height (mm) 190 excluding bracket Metallic bracket: height = 95, horizontal reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www ...
SMPM Female R/A to SMPM Female R/A 24" Cable Assembly for .085 Cable
The SMPM Female R/A to SMPM Female R/A 24" Cable Assembly for .085 Cable" 7032-7158 with great mechanical and environmental specifications.
HB114-U6S12-80-TH Connectors, 80 ft - rfstechnologies.com
HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 80 ft HB114-U6S12-80-TH REV : A REV DATE : 27 Jan 2023 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
00326122059SCS - Amphenol Air LB
Wiring Support Angled Single
) soot sensor
2.1 – 2.2 GHz Accuracy ± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature
P1300 Low Pressure Sensor Die - amphenol-sensors.com
All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the