Search Results for black hole 1 bit
HD-BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to BNC Adapters designed for radio frequency applications. HD-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SIM-N2K-N0183 USB Simulator for NMEA 2000 & 0183 - Gemeco
Get reliable marine testing with the SIM-N2K-N0183 USB Simulator from Gemeco. Compatible with NMEA 2000® & 0183, IP42 waterproof, and IEC60945 certified.
Band Reject Filters BRF 70/3 - AMPHENOL PROCOM
The filter is black vinyl coated to prevent corrosion. Specifications. Electrical; Model: BRF 70/3 N: Filter Type: Band-reject (notch) filter: Frequency: 400 - 470 MHz: Max. Input Power: 50 W: Insertion Loss @ Fc ±5 MHz IL ≤ 0.5 dB 0 - 500 MHz IL ≤ 0.5 dB 500 - 1000 MHz IL ≤ 1.2 dB: 1 dB Notch Bandwidth: At 400 MHz : ±2.2 MHz At 435 MHz ...
Cover Clicker nut plug 4 Modules Metallic Shielded Black nickel
1 mΩ : Weight; Weight: 33.59 g ... 00611405504 Chimney Oval with hole Metallic Standard Black nickel . Products > Contacts & Tools > Tools | 1 product(s) Tools for connectors | 1 product(s) 00610100200 Tool Fixing accessories (hexagonal key .078 inch across flats) Amphenol Air LB. About us; Amphenol group ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8A PDF Customer Drawing (Size: 274 kb) FA1-NDRP-PCB-8A STP 3D Model (Size: 425 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMPM Male PCB Thru-Hole Connector, FD - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm (3.93 Inches) AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm | 336314-12-0100 JavaScript seems to be disabled in your browser.
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112503 - Amphenol RF
PCB - Through Hole: You May also be Interested in. BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5137-RFP1. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-71043-1. BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 112182T.
MAX HIGH DENSITY NEXUS RANGER IN-LINE BREAK-AWAY PLUG
4 3 2 1 d d c c b b a a title weight finish material tolerances: unless otherwise specified: dimensions are in inches &/or [mm] dwn.by appr.by checked by date date date size dwg. no. do not scale dwg. sheet 1 of 1 stamford,conn b nexus this document contains proprietary information of nexus,incorporated and such information may not be disclosed ...
OmniLite - Amphenol PCDAmphenol PCD
Description: Amphenol PCD’s OmniLite backshell can be configured to a straight, 45°, or 90° position, aiding in SKU reduction initiatives. The high performance thermoplastic backshells provide strain relief and EMI/RFI shielding at the termination area for MIL-DTL-38999 Series III connectors. Ideal for commercial and military aerospace’s demanding applications or anywhere weight savings ...
Duplex Filters DPF 4/6-HX-150 - AMPHENOL PROCOM
The filter is black vinyl coated to prevent corrosion. Please specify the frequencies for TX and RX when ordering, as all filters are made individually. Specifications. Electrical; Model: DPF 4/6-HX-150: Frequency: 68-88 MHz (88-112 MHz) Max. Input Power: 100 W @ 1 dB insertion loss: Min. Duplex Spacing:
Model W354C03/010G10 Triaxial, thru-hole mtg, ceramic shear ICP® accel ...
R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.240 Post 0.140 PTFE 132147-36 SMA Straight Crimp Jack 1.37 mm Micro-cable Bulkhead 50 Ohm 901-10460 SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 132395
MXM 3.0 Connectors - Amphenol CS
(PCIe® Gen 1), 5.0Gb/s (PCIe® Gen 2) , 8.0Gb/s (PCIe® Gen3), 16.0Gb/s (PCIe® Gen 4) and 32.0Gb/s (PCIe® Gen5) with the exception of those part series specifically noted as PCIe® Gen 1 in the part number tables. MECHANICAL PERFORMANCE § Durability Rating: 50 cycles min. § PCB Insertion Force: 1.15N max. per contact pair
BMR12-D-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 120°, 806-869 MHz, 18.4 dBi, 6100 mm (240.2 in)
BNC Straight PCB Jack Through Hole 75 Ohm Surface Mount Contact
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; ... PCB - Through Hole: You May also be Interested in. UG-260D/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm 031-3212.
Band Pass Filters BPF 1/...-200 - amphenolprocom.com
BPF 1/3-200: 200002291: Add to quote: TYPICAL RESPONSE CURVE FOR BPF 1/1-200. TYPICAL RESPONSE CURVE FOR BPF 1/2-200. TYPICAL RESPONSE CURVE FOR BPF 1/3-200. Related products. Band Reject Filters. Amphenol Procom’s portfolio of HF, VHF and UHF Band reject Filters works with input power up to 350 W and are customizable. Read more.
001412 | Amphenol Global Search | Amphenol
RT001412PNH Receptacle, Square Flange, 12 Position, Male, Shell Size 14. Compatible to part # UT001412PH, 192990-1780, G2B1492PN-Receptacle, Square Fl.
Amphenol Socapex
- 1st radio connector Amphenol becomes primary shareholder New workshops : - Cable Assembly & Contact Manufacturing workshop 1947 1986 2014-2017 1973 2005 1975 ... green zinc cobalt plating and black zinc nickel plating - From – 65°C to + 200°C with electroless nickel plating For specific backshells for marine applications and 217 ...
AT04-2P-RT01 2 Position Receptacle, Pin, Terminator. Compa - Amphenol Sine
AT06-2S-LED24K2 2-Way LED Plug Kit, 24V, Contacts and Wedge included, Reduced Seal, Black, Clear endcap, CLEAR LED. REQUEST A QUOTE. AT06-2S-LED24V01 2 Position LED Plug, Socket, 24V, RVP Circuit, Clear Endcap, Green LED, Black. REQUEST A QUOTE.