Search Results for block diagnal
Hexagon Nut - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder Spacers; CRN Brackets; Conduits; Cable Assemblies. 2M Micro-Miniature Assemblies; MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors
Product Literature - Positronic The Science of Certainty
Low-profile building-block connector. Talon Mini Revision: Rev A1 20/01. High-reliability circular connector for power/signal use featuring metal quarter-turn housing. Baby King Cobra Catalog Revision: NC. Microminiature economical circular. Front Runner Catalog Revision: E4.
Trex-Onics® Individually Shielded Resolver Cable - TPC Wire
Trex-Onics ® Individually Shielded Resolver Cable is designed for use in heavy-duty industrial resolver applications and shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% ...
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
• RADSOK® size 2.4mm or 3.6mm • 35-70A rated current and 500VDC withstand voltage • Two point of contact, one positive pole and one negative pole.
EBY Electro - PS5X4 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Military Archives - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder Spacers; CRN Brackets; Conduits; Cable Assemblies. 2M Micro-Miniature Assemblies; MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors
38686 | Amphenol Global Search | Amphenol
The new FTG single pole compact Power Distribution Block includes many new innovative refi nements including Selectable Phase Identifi cation, Color Marking Plates, Simple and Secure DIN Mounting Clip, Incoming Cable Safety Slide, and Connection Clip for multipole applications. Get an offer now!
.625 Inch Archives - Amphenol Broadband Solutions
part # 750625jt00bk16300001. 0.625 inch broadband 75 ohm jacketed hardline coax, w/rodent repellent, gngn tracer stripes
EB453 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No ...
EBY Electro - TB6 Series - 0.375 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Airmar TDT1000 Transducer Tester & Test Block Kit - Gemeco
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
Transducer Diagnostic Tester Small Test Block - AIRMAR EMEA
Small Test Block used for testing most Airmar Transducers. Specifications. Country of Origin: USA
Rugged Video Display Archives - Amphenol PCDAmphenol PCD
MDP FTV – Mini DisplayPort . MDPTFV (Mini Displayport) series runs on display port 1.4 protocol (the fastest speed available) and supports 8k UHD and 4k UHD in a rugged, size 13 38999 shell.
8546-6010-50 - XMA
DC Block, 2.4mm-m/f, 10MHz-50GHz, 100V. No one likes rogue DC currents interfering with their high fidelity equipment. Our DC blocks prevent the flow of DC signals into the system while allowing high frequency signals to pass. XMA is ready to provide you with the best solution to protect your sensitive components.
MDP FTV - Mini DisplayPort - Amphenol PCDAmphenol PCD
Description: MDPTFV (Mini Displayport) series runs on display port 1.4 protocol (the fastest speed available) and supports 8k UHD and 4k UHD in a rugged, size 13 38999 shell.
Unlock Lowpass Filter Potential: Applications, Design, and Expert Tips
This filter blocks low-frequency noise to maintain the integrity of high-frequency voice signals in communication systems. Electronic Surveillance. A high pass filter eliminates low-frequency background noise in electronic surveillance and intelligence gathering to detect and analyze high-frequency signals. This process enhances signal clarity ...
Model 3741F1230G | PCB Piezotronics
Triaxial mounting block, aluminum, for use with 3741 Series: 1: Supplied: ACS-172: 1: 081A103: 4-40 threaded black-oxide alloy steel socket head cap screw with stainless steel washer (for series (for series 3741, 354x04/05) 2: M081A103: M3x0.5 mm threaded black-oxide alloy steel socket head cap screw, 10 mm long with stainless steel washer (for ...
EBY Electro - PS506 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Compatible with the following blocks: EB1591, EB500, EB560, EB582. DOWNLOAD. Download Product PDF. PS506-XX-0XX.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA
CRN Brackets - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder Spacers; CRN Brackets; Conduits; Cable Assemblies. 2M Micro-Miniature Assemblies; MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors