Search Results for bnc connector (bayonet neill–concelman connector)
BNC Jack Bulkhead Rear Mount 75 Ohm | 112575-75 - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... RF Connector BNC Jack Bulkhead Rear Mount 75 Ohm. Downloads. 112575-75 PDF Customer Drawing (Size: 28 kb) ... Bayonet: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 75:
RT0W6106SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Sealed Metal Bayonet Coupling Connector. PART NUMBER: RT0W6106SNH. Datasheet: View / Download 3D Model: View/Download. 6. Circular. 67. 7.5. Metal. SPECIFICATIONS: Shell Size: 10;
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series I connectors are lightweight, quick-coupling connectors used in the aerospace industry. Available in a variety of styles and finishes. ... 3 point bayonet lock system; Mismating Eliminated - with 5 key/keyway design ... PCB Connector Dimensions & Order Guide Insert Chart Insert Arrangements PCB Layouts Contact Information ...
Adapters - SV Microwave
Offering a range of connector options, our TEE-Series cable assemblies ensure efficient signal distribution while maintaining high-quality electrical performance. Between-Series Adapters . In-Series Adapters . Tee-Series Adapters . Grid List. Filters. per page. Part # 1139-6020 1.00mm Female to Female Adapter ...
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
AV87 | High Density Circular MT Connectors
Amphenol Fiber Systems International's AV87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The AV87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options Products; Technologies ... MGT-5015 High Power Reverse Bayonet Coupling Connectors Contact: David Salt Product Manager +1 (607) 563-5161 ...
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options Products; Technologies ... MGT-5015 High Power Reverse Bayonet Coupling Connectors Contact: David Salt Product Manager +1 (607) 563-5161 ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 000-68175
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Downloads. 000-68175 PDF Customer Drawing (Size: ... Bayonet: Crimp Tool: CTL-8: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug:
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle.
2M805 Tri-Start Threaded Coupling Micro-Miniature Connectors
2M805 anti-decoupling tri-start connector with superior EMI protection; ... 2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free. ... bayonet-coupling miniature connectors ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
3G/HD/SD-SDI - Amphenol Aerospace
rugged BNC connectors • Fiber inputs are made for 9/125 micron single mode fiber with 1310nm wavelengths ... 2-F CONNECTOR BNC RECEPTACLE 75 OHM AMPHENOL RF 31-70463 3 CONNECTOR RECEPTACLE TVP00RQW-19-18PC 1 CONNECTOR RECEPTACLE TVP00W-9-35S ESD WARNING LABEL 6-32 UNC-2B X 1.5D
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels.
FME-Connectors and Adapters - AMPHENOL PROCOM
FME-EBNC 130000580 FME → elbow-BNC (male) connector ... FME-EMUHF 130000582 FME → elbow-MUHF (male) connector FME-Connectors and Adapters PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 3 of 3 Last edited: 2022/08/02.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC. Downloads. 082-6553 PDF Customer Drawing (Size: 150 kb)
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. ... Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 1: Gender: Jack: IP Rating:
Amphenol Industrial Operations
GT Amphe-Power Connectors with RADSOK ® Technology, Amphe-Power™ Amphe-GTR, Power GT----- 88 Special Application GT Connectors: GTC-M Series with metal clips, GT-PC Connectors for high voltage power applications, GT Connectors for the HMI Lighting industry ----- 89
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories ... The banding platform feature incorporated into the rear of the connector shell allows the user to attached the shield of their cable directly to the connector, providing superior EMI shielding ...
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels. 2M803 1/4-Turn Bayonet Coupling Connectors - Amphenol Aerospace | 2M804 Push-Pull Quick-Disconnect | Push Pull Connectors | Products | Amphenol Aerospace