Search Results for bnc connector (bayonet neill–concelman connector
12G Isolated BNC & HD-BNC Product Series - Amphenol RF
• Familiar bayonet coupling mechanism ... • Remote Viewing Applications 12G Isolated BNC & HD-BNC Product Series 75 Ohm connectors and adapters optimized for 12G SDI Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Ordering Information ... connectors give system designers ...
RF Connector Assembly Instructions - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Assembly Instructions-C26 Amphenol BNC
Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944* Tool Number ab c 36650-1003 BNC Plug Belden 82907, 88240 89907, Plenum 58 .068(1.7) .178(4.5) 227-1221-9 CTL-2 .593(15.1) .250(6.4) .156(4.0)
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... M39012/16-0014 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. ... Bayonet: Crimp Tool: CTL-3: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug:
MMCX to BNC Cable Assemblies - Amphenol RF
MMCX to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ...
Products - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
AFI Connectors - Amphenol RF
The AFI interface utilizes a proprietary two-piece configuration that allows for high misalignment compensation both axially and radially. This industry-leading float results in a maximum misalignment allowed by the system of .030” [0.8 mm] radial and .040” [1.0 mm] axial.
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
BNC RGB Component Video Cables for Sale | Cables on Demand - Amphenol
BNC RGB Component Video Cables Available Direct from the Inventory -- Invented by Amphenol over four decades ago, the BNC connector has been the analog video interface of choice for cable, satellite, and terrestrial broadcasters worldwide. BNC RGB Component Video Cables from Amphenol utilize matched Amphenol BNC connectors and shielded thin-line coax in 1, 3, 4, 5, and 8-line configurations.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. ... AMC to BNC Cable Assemblies; AMC to FAKRA Cable Assemblies; AMC to MCX Cable Assemblies; ... Bayonet: Crimp Tool: 47-10070: Export Control Classification Number: EAR99: Frequency ...
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af
IP-Rated Waterproof RF Connectors - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... and are designed to prevent the ingress of water or fluid into the connector and the enclosure or panel to which the connector may be mounted. IP-67 or better ingress protection is achieved ...
Radio Frequency Connectors | Products - Amphenol
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm. Downloads. Assembly Instructions C26 (Size: ... Bayonet: Crimp Tool: CTL-8: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug:
Connectors | Products - Amphenol
The BNC product family features a bayonet-style connector allowing for quick connect and disconnect with a positive locking mechanism. Mating is achieved with just a quarter-turn of the coupling nut. ... receptacle connector with cable, and over-molded with cable. The field installable options are available in multiple sizes mini, standard ...
Molded BNC Connector - US Wire
Benefits of Using Our Molded BNC Connector in Your Cable Assembly Design If your cable design requires BNC connectors, then add the additional benefits of an environmental seal, and built-in strain relief by using our standard BNC mold capability.
bnc connectors | Amphenol Global Search | Amphenol
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10-RFX PDF Customer Drawing (Size: 112 kb) 031-10-RFX STP 3D Model (Size: 1300 kb ) Product Life Cycle. ... HD-BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm | 034-1017-300 - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... RF Connector HD-BNC Straight Crimp Plug Belden 1694A 75 Ohm. Downloads. 034-1017-300 PDF Customer Drawing (Size: ... Bayonet: Crimp Tool: CTL-14: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: Gender: Plug:
SMB Connectors - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
bnc | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-174BNCRBNC-001 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a flexible low-profile interface with your RF equipment.