Search Results for bnc connector radio
Braided Cables RG 214 - AMPHENOL PROCOM
Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market.
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-5998-RFX PDF Customer Drawing (Size: 73 kb) 031-5998-RFX STP 3D Model (Size: 182 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533RP JavaScript seems to be disabled in your browser.
Band Pass Filters BPF 146-174 - AMPHENOL PROCOM
Also available with SMA or BNC connectors. BPF 146-174 is coated with black vinyl to prevent corrosion. Specifications. Electrical; Model: BPF 146-174: Frequency: 146 - 174 MHz: Max. Input Power: ... DMR and LMR radio against high power television or FM broadcast radio systems. Explore all High Pass Filters.
Connectors | Products - Amphenol
FCI Basics 0.40mm pitch flex connectors utilize 0.4mm contact spacing to offer a high pin count within a small footprint. The SFGL series connectors have zero insertion force for strong FPC retention. The connector series comes with a profile of 1mm. FCI Basics has been the first in the industry to offer less than 1mm height for its flex products.
Microphone Selection | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Board-to-Board RF Connectors - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Connectors | Products - Amphenol
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA, N-Type, with various termination choices.
MMCX Cable Assemblies - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Connectors | Products - Amphenol
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70564-12G HFSS 3D Comp Model (Size: 864 kb ) 031-70564-12G PDF Customer Drawing (Size: 145 kb)
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
GPS Antennas GPS 2000 - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ECE R118.02 approved cable. Wide range of FME-accessories available.
PRO-AR...G - AMPHENOL PROCOM
Mains supply connector: IEC type fitted with noise filter. ... BNC-female = BNC: N-female = N TNC-female = TNC BNC-female = BNC: No load = blank * One 1W load = 1L ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112575 STP 3D Model (Size: 1063 kb ) 112575 PDF Customer Drawing (Size: 286 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6351D4-ND3G-50: Body Finish: Nickel:
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm
BNC Cable Plug 1.13 mm Micro-cable 50 Ohm 112748 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-6051 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-6071
Ratcheting Hand Crimp Frame with Die Set | 47-10150 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
TCC Industries Inc. - Gemeco
TCC Industries Inc. has a wide range of high quality connectors and adapters for the ever expanding RF connector industry. From the popular N, UHF, Mini UHF, TNC and BNC connectors to SMA, MMCX, SMB, 7/16 DIN, and reverse polarity reverse thread models. TCC supports our OEM customers to the fullest with our ability to create custom RF components.
Band Pass Filters BPF 136-225 - AMPHENOL PROCOM
FME-male connectors for easy and handy coupling to the surroundings. Also available with TNC(f), BNC(f) or SMA(f) connectors types. Provided with dual adhesive pad for quick installation. BPF 136-225 is lacquered with black vinyl enamel to avoid corrosion. ... DMR and LMR radio against high power television or FM broadcast radio systems.
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037 JavaScript seems to be disabled in your browser.