Search Results for bnc crimper
BNC Straight Crimp Plug Belden 89292 75 Ohm | 112585 - Amphenol RF
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 112182T BNC Cable Plug 1.13 mm Micro-cable 50 Ohm 112748 BNC Straight PCB Jack Through Hole 50 Ohm 112591
MHV Connectors - Amphenol RF
They are similar in size to, but not designed to mate with the BNC interface. MHV connectors conform to MIL-STD-348 and offer a quick-connect functionality that is used where transmission of high voltage is required. Features and Benefits. Used for high voltage applications up to 5000 volts DC;
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ...
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm. Downloads. 112288 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6521E1-NT3G-316U-50: Body Finish: Nickel: Body Material:
BNC Straight Crimp Plug Commscope F59HEC-2 75 Ohm | 112650 - Amphenol RF
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized 031-70548-12G BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-6133 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 112705
SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 - Amphenol RF
RF Connector SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 JavaScript seems to be disabled in your browser.
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm C Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1025-12G PDF Customer Drawing (Size: 190 kb) 034-1025-12G STP 3D Model (Size: 1521 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112132S BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5431-2010 BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized 031-70572-12G
BNC 45-Degree Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector BNC 45-Degree Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm. Downloads. 031-80405 PDF Customer Drawing (Size: 121 kb) 031-80405 IGS 3D Model (Size: 1235 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Crimp Jack Belden 1695A 75 Ohm | 112966 - Amphenol RF
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-6118 BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70577-12G BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67 031-6332
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 ...
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 Extreme Exposure. Downloads. 031-6925 STP 3D Model (Size: 279 kb ) 031-6925-EE PDF Customer Drawing (Size: 132 kb) Amphenol RF Extreme Exposure Solutions (Size: 863 kb)
UHF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
BNC Shorting Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of BNC Shorting Caps designed for radio frequency applications. BNC Shorting Caps feature all industry standard connector interfaces in between-series and in-series designs.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Isolated 112253 BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 031-71032 BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized 031-70536-12G
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
BNC Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 112206. BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm 112732. BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm 112671. BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112514.
N-Type Straight Crimp Jack B89913 50 Ohm | 172297 - Amphenol RF
RF Connector N-Type Straight Crimp Jack B89913 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
TNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 122153 - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Alias: T1122A1-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320-1006 PDF Customer Drawing (Size: 93 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.