Search Results for board to wire
10120411-404KLF | DUBOX® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of DUBOX ® , part number 10120411-404KLF. Toggle Nav ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power ...
10146788-112M0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146788-112M0LF
10129383-920001ALF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129383-920001ALF. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card ...
10162981-001RHLF | DDR5 SODIMM | Amphenol
DDR5 SODIMM, Storage and Server Connector, Right Angle, Surface Mount, 262 Position, 0.5mm Pitch, 8mm Height, Reverse, G/F plating
63440-004LF | Minitek® | Amphenol
Minitek® 2.00mm, Board to Board, PCB mounted Receptacle, Vertical, Through Hole, Double Row, Polarized, 6 Positions, 2.00mm (0.079in) Pitch..
10166409-F32210CLF|FlexLock™ 2.54mm|Amphenol
10163003-002LF. Crimping terminal for WireLock and Flexlock connectors, AWG 22/24, LV214 S2 Crimp-to-Wire Connector Platform, Wire to Board Crimping terminal.
10163354-P0030YYLF | Crimp Lead | Amphenol
Board to Board. High Speed Backplane. Industrial Backplane. Mezzanine. Signal. Floating. Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. ... Wire size AWG 28. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Product Specification; Product ...
51939-130LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge ... PwrBlade ®, Power Connectors, 8P 12S 3ACP Right Angle Header, Solder To Board. Environmental Compliance. Click to download Certificate of Compliance Report ...
86093487313785ELF | DIN 41612 | Amphenol
Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge. Standard. ... DIN Right Angle Header Solder-to-Board Style C/2 48 ways, MIL Class. Environmental Compliance. Click to download Certificate of ...
L17RRD1M04100 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, RR Crimping Pin, AWG 20~24, Full Contact Gold, 0.76μm (30μin) Gold, Bulkpack 100pcs/bag
66902-020LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Standard Dual Beam - Double row - 20 Positions - 2.54 mm (0.1 in.) .
54201-G0802ALF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54201-G0802ALF. Toggle Nav ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power ...
10018783-10011TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x4, 64 Positions, 1.00mm (0.039in) Pitch
L77SDB25SA4CH3RC309 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=8.08mm (0.318in), Row Pitch 2.84mm, 25 Socket, 0.76m (30in) Gold, Bright Tin Shell, M3 Rear Insert, Ground Tab with Boardlock
U10C438201T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 15µin Gold plating, Latch pin length=1.5mm, 12G, T&R packing
RJCSE5C800102 | Modular Jack | Amphenol
Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. ... Right Angle, Surface Mount, Single Port, Shield With No EMI Tabs and Two Side PCB Tabs, No Board Pegs, No LEDs. Environmental Compliance. Click to download ...
EBY Rising Clamp - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RJMG226K144QTER | RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG226K144QTER
20021521-00022C1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board connector. Contact us today for more details of Minitek127 ® , part number 20021521-00022C1LF. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card ...
10163106-A41200HLF | PCI Express | Amphenol
PCI Express® GEN 5 Card Edge, Storage and Server Connector, Vertical, straddle mount, x16, 164 Positions, 1.00mm (0.039in) Pitch