Search Results for body function skills
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
HT100 Hand-Held Terminal - temposonics.com
8 HT100 Diagnostic Functions 25 9 LCD Contrast Control 26 10 DDA Setup Notes 26. GENERAL INFORMATION Phone Numbers:1-800-457-6620 1-800-633-7609 919-677-0100 Fax: 919-677-0200 SHIPPING ADDRESS HOURS MTS SYSTEM CORPORATION Sensors Division 3001 Sheldon Drive Cary, North Carolina 27513 Monday - Thursday:
MSPEJ6P2B02 | SPE IP67 Connector | Amphenol
SPE IP67 Receptacle, Push Pull Lock, Solder Cup Termination, Without Functional Boardlock. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
PCIC SERIES CONTACT VARIANTS - アンフェノールジャパン ...
in Connector Body:all contacts under load. Size 16 Contacts:PCIC16W7: Size 22 Contacts: Size 16 Power Contacts: Positions 14, 15, and 16: 40 amperes continuous, all contacts under load. Positions 1 through 4: 30 amperes continuous, all contacts under load. Size 22 Signal Contacts: 3 amperes nominal rating. Initial Contact Resistance:
03 - Ø11mm AK2 Retainer - Amphenol Automotive
safety restraint system connectors Amphenol-Tuchel Electronics GmbH • August-Haeusser-Str. 10 • 74080 Heilbronn • Germany • www.amphenol-automotive.de
Ram-Lock Connectors | Products | Amphenol Aerospace
Connecting and powering radios, headsets, computers, and other body-worn communications equipment . Land, air and sea applications. Amphenol push/pull connectors are quintessential for a multitude of land, sea and air application, such as: Charging and connectivity functions for manned and unmanned ground vehicles
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance
M81714/27 Ground Stud Modules Terminal Junction Modules Series II Size ...
Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Mounting Stud: Copper Alloy, Gold Plated per SAE-AMS-2422. Contact Retainers: Stainless Steel Internal Socket Contacts: Copper Alloy, Hard Gold Plated in Accordance with MIL-G-45204 Operating Range Temperature:-65ºC to 200ºC Current Rating 5 Amps (Size 22)
BNC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
BNC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
Bevezettük az ISO 45001 irányítási rendszert - Amphenol
Az Amphenol proaktívan kezeli az üzleti kockázatok minden típusát és ez alól a munkahelyi egészségvédelem és biztonság sem kivétel. Éppen ezért büszkén jeletjük be, hogy az Amphenol cserkúti gyárában bevezettük az ISO 45001 irányítási rendszert, ami az első nemzetközi szabvány, amely egy átfogó egészségvédelmi és biztonsági keretrendszert biztosít. Az ...
Strategic Sourcing Manager - Casco Automotive Career
Job Description Overview: Perform strategic sourcing activities for critical electronic semiconductor commodity. Will focus on monitoring market dynamics that impact material availability and pricing, establish supplier relationship management processes and continuous improvement goals to meet the key metrics of the operation of cost, quality and delivery improvements, as well as negotiating ...
RADSOK PowerBlok Expansion - Amphenol
Amphenol Industrial’s RADSOK® PowerBlok™ WTB (Wire to Board) Expansion Amphenol Industrial Operations has expanded its WTB (wire-to-board) portfolio with the addition of a right-angle mating pin option in both the 2.4 and 3.6 mm WTB board level products. It has also added 8.7 and 9.3 height over board (HOB) options to its vertical mating sockets. […]
4.3-10 Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.250-inch Semi-Rigid, 0.250-inch Conformable, RG-401, Times Tflex 401: Contact Finish
UHF Straight Jack Solder Cup Bulkhead 50 Ohm | 182320 - Amphenol RF
RF Connector UHF Straight Jack Solder Cup Bulkhead 50 Ohm
RJF TV6A - amphenolpcd.com
Amphenol Socapex 4, promenade de lArve BP2 411 Thyez Cedex France Phone: 04 50 2 00 contactamphenolsocapex.fr We reserve the right to modify our products in any way we deem necessary.
Boîtiers de signalisation et horloges Sign units and clocks
Boîtiers de signalisation et horloges Sign units and clocks 39000 Boîtier d’ouverture de porte lumineux Luminous door-opening box • Le 39000 est un boîtier de signalisation intérieure
21-033387-251 (PIN) 21-033388-251 (SOCKET) F - Amphenol
2. Crimp outer contact body in the area indicated using crimp tools listed in table below. 21-033387-251 (PIN) 21-033388-251 (SOCKET) Amphenol Part Number Description Cable Recommended Inner Crimp Tools Outer Crimp Tools Tool (Setting) Positioner Tool Die Set (Location) 21-033387-251 Differential Twinax Pin (100 Ohm) Inner Pair of Tensolite
UG-1185/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
UG-1185/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm