Search Results for body temp and pregnancy
SMPS VITA 67.3 19 Port Backplane Module C - SV Microwave
Check out the SMPS VITA 67.3 19 Port Backplane Module C SF9321-60093 with high performing capabilities. Get the product through our supplier Mouser.
Model 137A22 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Condition monitoring - Industries - Wilcoxon Sensing Technologies
Vibration sensors are used to monitor the condition of machines, detect mechanical and electrical faults on pumps, motors, fans, compressors, gearboxes, cooling towers as part of condition-based monitoring programs.
Model 102M206 | PCB Piezotronics
Model 102M206:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, ground isolated, 10-32 connector, temp to 250F . Model 102M206:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, ground isolated, 10-32 connector, temp to 250F . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote ...
Low- frequency vector sensor VS-301 - Wilcoxon Sensing Technologies
Temperature accuracy ±1.0° C Power requirement: Voltage Current, nominal 6.5 - 9.0 VDC 40 mA Output type, differential 3.2 V bias Output impedance, max 100 Ω Pressure range: Operational, max Absolute max 800 psi 1,200 psi Operating temperature -10 to +60° C Diameter 0.80 in Length 3.37 in Buoyancy in water -68%
Bearing faults that can be detected with vibration monitoring
• Temperature in excess of 400° F can anneal the ring and ball materials and degrade or destroy lubricant • The resulting loss in hardness reduces the bearing capacity, causing early failure • In extreme cases, balls and rings will deform Bearing defects Page 5 Wilcoxon Sensing Technologies proprietary, September 2017
Model 356A09 | PCB Piezotronics
Model 356A09:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector
Temperature Sensor - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model 605B01 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A68: Mounting bolt, captive, 1/4-28 x 0.875" long (for Series 604, 605 & 606) 1: ACS-2T: Triaxial, one point @ 100 Hz, per axis amplitude response cal, NIST traceable: 1: Optional Versions (M) Metric Mount. Accessories:
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
Model 8530B-500 | PCB Piezotronics
Model 8530B-500:Pressure Sensor, 500 psia, absolute, 0.152 in face, 10-32 UNF-2A, 30 in cable
Application Note - temposonics.com
• Integral temperature measurement of 1, 5, 12, or 16 temperature points • 200 point strapping table for volume calculation • API VCF tables 6A, 6B, 6C, and 6C Mod LPTME1P11BKFFFBU48000S. Created Date:
Model 045M21B/M003 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
Model 625B11 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor - amphenol-sensors.com
ROHS USB3F TV (USB-A) NEW USB3 - アンフェノールジャパン ...
n Temperature range: - 40°C / +85°C NEW USB3.0 Data transmission USB specification 3.0 Data rate: up to 5Gb/s for high speed USB Part number code: plug and receptacles without cordset. Series USB3 Field TV USB3F TV 2 A G Shell type 6: plug (without cordset) - For cordset solution, see page 88.