Search Results for body temp and pregnancy
T1551 Outside Air Enclosure | Telaire - amphenol-sensors.com
This enclosure features a temperature control circuit and internal heaters to maintain the sensor within its normal operating temperature range, even if temperatures outside the enclosure are as low as –20°F (-29°C). Four diffusion ports allow for entry of CO2. Response time of the sensor is slowed approximately 30 minutes to measure a 90% ...
HD-BNC Straight PCB Jack Through Hole 75 Ohm | 034-1021 - Amphenol RF
Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: ... Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in.
Cordsets Quick-Connex AC Micro Cordsets - tpcwire.com
Performance Characteristics Operating Temperature: -20° to 80°C Features & Benefits Cordsets Made with Trex-Onics® Control Cable, Rated 80°C Designed for high cycle, constant motion applications for all weather flexibility. Superior first-line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Hard Coated Metal Alloy
SMA Female to SMPS Male Adapter, SB | 1138-6045 | SV Microwave
SV engineers designed and developed the higher-ranking SMA Female to SMPS Male Adapter, SB. It has superior tech specs in the segment.
MMS 2 Moisture Measurement System - Protimeter
MMS3 Spécifications Température de fonctionnement 32 °F à 122 °F (0 °C à 50 °C) Piles (comprises) 2 x piles alcalines AA ~ 2700mAH Poids brut
Handbooks | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
National Voluntary Laboratory Accreditation Program
RTD Temperature Measurement -196 °C 3.4 mK Comparison to SPRT : 0 °C 2.7 mK 100 °C 4.7 mK 165 °C 5.1 mK 260 °C 5.1 mK 398 °C 6.6 mK 420 °C 6.7 mK ... (This note applies only if marked in the body of the scope.) Note 5: Values listed with percent (%) are percent of reading or generated value unless otherwise noted. Note 6:
NTC Type MA - amphenol-sensors.com
Body Length (L) 3/8 in (9.52 mm) 3.75 in (95.25 mm) N/A Lead Length (A) 3/8 in (9.52 mm) 3.75 in (95.25 mm) N/A Tolerance See Tolerance Code and Temperature Table See Tolerance Code and Temperature Table See Tolerance Code and Temperature Table Wire Gauge 20, 30, 32, 38, AWG 30 AWG 30 AWG Standard Wire Insulation *Heavy Isomid *Medical Grade PVC
ValProbe Real-Time Base Station - KAYE
The ValProbe RT Base Station is compatible with the entire line of high-accurate temperature and pressure loggers. Features. Dual antenna technology / allows installation of autoclave antenna; Compact design for field or desktop operation; Can operate as standalone system / internal 32 GB memory;
Flow Detection/Flow Restriction Sensors | Thermometrics
The temperature differential between the fluid and the sensor impacts heat transfer, which is related to the sensor's ability to dissipate the heat generated in the NTC. Using the NTC in pulsed mode allows the circuit to determine the initial fluid temperature at time = zero. By controlling the power and measuring either the current or voltage ...
Environmental Testing | PCB Piezotronics
Rocket Motor Pressure Sensors for high temperature and cryogenic testing; Torque sensors for aerospace pump durability testing; Choose PCB for your environmental testing solutions. We have thousands of aerospace & defense sensors to choose from to fill your needs. Find, compare, and shop sensors and accessories online.
Model 682A06 | PCB Piezotronics
Model 682A06:DIN rail mount controller for use with universal inputs, 2 form A relays
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
Model 053BR080BZ | PCB Piezotronics
Model 053BR080BZ:2-socket, molded composite connector (MIL-C-5015 compatible) to Blunt cut cable with 80 feet of High temperature, PTFE jacket . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
L L I S DESCRIPTION T A m p h e n - Amphenol Sine
housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: signal: 10 amps power: 30amps 2.2 voltage rating: signal: 250v ac/dc power: 630v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal ...
ValProbe® RT Humidity/ Temperature Logger
ValProbe® RT Humidity/ Temperature Logger
Amphenol All Sensors Products | All Sensors
Pressure Max: 4 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Model 71M4-20K | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840