Search Results for boeing x-43
n112a2-001-nt3g | Amphenol Global Search | Amphenol
Eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model 065A29 Seal, .250" OD x .218" ID x .015", 316L (2) Model PCS-10 Single point sensitivity coefficient at sensor maximum operating temperature Model PCS-1BA Sensitivity calibration at 100%, 10% and 2% of sensor range. Created Date:
Amphenol
3) note reference = x b atm06-12sx-xxx a3 12 d.parks 18/jun/13 none plug, keyed, 12 socket, atm series notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c ...
10I012 005 2
0,14-0,5mm² / 26-20 N 01 016 0003 (X) 0,5-1,5mm² / 20-16 N 01 016 0002 (X) 1,5-2,5mm² / 16-14 N 01 016 0005 (X) 2,5mm 0,5-1,5mm² / 20-16 N 01 025 0001 (X) 1,5-2,5mm² / 16-14 N 01 025 0010 (X) 2,5-4,0mm² / 14-12 - (X) = Kontaktoberfläche / contact surface (1) = versilbert / silver plated (2) = vergoldet / gold plated Maßstab 1:2 scale 1: ...
GNSS Combination Antennas ProFin - amphenolprocom.com
* VSWR measured with no whip and 5 m (197 in.) of RG58 cable on a 1000 x 1000 mm (39 x 39 in.) ground plane. ** VSWR measured with collinear whip and 5 m (197 in.) of RG58 cable on a 1000 x 1000 mm (39 x 39 in.) ground plane. Radiation Patterns. 4G-element 700 MHz, side view.
index | Amphenol Global Search | Amphenol
apc07-8-4p | Amphenol Global Search | Amphenol retention wedge awm-4p 43.7 19.6 19.2 standard molded color is grey. additional colors shown in part number chart are available via special order. color part number part number chart grey black blue brown green red white yellow atm04-4p atm04-4p-blk atm04-4p-blu atm04-4p-brn atm04-4p-grn atm04-4p
24-Port Canister Antenna - Amphenol Antenna Solutions
Dimensions 625 x : Ø371 mm (24.6 x Ø14.6 in) ... (43) Survival Wind Speed km/h (mph) 241 (150) Wind Area: m: 2 (ft: 2) 0.22 (2.4) Volume m: 3 (ft ) 0.07 (2.3) Connector Type--- 4.3-10 Female: Quantity ---24 Position--- Bottom: Radome Color ---Grey (Pantone 420 C), Brown (Pantone 476 C), Black (RAL 9011)
LIGHTWEIGHT ALUMINUM BACKSHELLS - アンフェノールジャパン ...
Psitrnic Taln General Inrmatin TE SEE A 3 connectositroniccom *0=VL/V3 option does not apply for Shell size 6. | *1=Weight for 'E' Jackscrew configuration, contact techincal sales for 'E6' and 'E7" | *2= Weight for 'VL' lock lever, contact technical sales for 'T2' and 'V3' | *3= Weight for 'T2' jackscrew Psitrnic Lihtweiht Alminm Backshells STRAIGHT EXIT SIDE EXIT STRAIGHT EXIT, LOW-PROFILE
Duplex Filters DPF 70/...-125 - amphenolprocom.com
Model Product No. DPF 70/22-125: 200000271: Add to quote: DPF 70/33-125: 200000287: Add to quote: DPF 70/44-125: 200000435: Add to quote
1710-2170 MHz - amphenol-antennas.com
Dimensions (Height x Width x Depth) 1320 x 280 x 85 mm 52.0 x 11.0 x 3.3 in Weight without Mounting Brackets 13 kg 28.7 lbs Packing Dimensions (HxWxD) 1580 x 340 x 170 mm 62.2 x 13.4 x 6.7 in Survival Wind Speed 216 km/hr 134 mph ... 2/16/2015 11:43:27 AM ...
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Braided Cables RG 174/U - AMPHENOL PROCOM
RG 174/U is a coaxial cable with stranded copper clad steel wire and with a tinned copper wire braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .047 Cable
Available Inventory: 43. 7015-0718 2.92mm Cable Assemblies 7015-0718 Add to compare list Datasheet. Part # 7015-0991 2.92mm Male R/A to 2.92mm Male R/A 12" Cable Assembly for .047 Cable Available Inventory: 18. 7015-0991 2.92mm Cable Assemblies 7015-0991 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1621-60029 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol
43 REF UPT06D-24-32S Size 24, 32 Way, Plug Recommended Cut-Out Recommended Cut-Out. UPT00D-16-19P Size 16, 19 Way, Wall Mounting Receptacle UPT06D-16-19S Size 16, 19 Way, Plug www.amphenol-industrial.com Amphenol Front Face of Pin Illustrated Insert Arrangement 16-19 Number of Contacts 19 Contact Size 16 Ø31.2 32.05REF Ø27
AN3-Pellistor-Relative-Responses.pdf - sgxsensortech.com
ammonia 15 317 0.7286 3465 1.43 0.70 hydrazine 4.7 579 0.4780 1301 0.54 1.86 methylhydrazine 2.5 1304 0.3578 1167 0.48 2.07 dimethylhydrazine 2.4 1978 0.3255 1545 0.64 1.57 cyanogen 6 1096 0.3953 2599 1.07 0.93 hydrogen cyanide 5.4 448 0.5159 1248 0.52 1.94 acetonitrile 3 1265 0.3266 1239 0.51 1.95 methylamine 4.2 977 0.4598 1887 0.78 1.28
A6
3) note reference =x b at04-2p-xxx a6 1 1 louie 23nov20 orion 24nov20 tommy 25nov20 none receptacle, 2 pin, at series, requires contact retention wedge aw2p standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal ...
IR2 Single Gas Series Datasheet - SGX Sensortech
9 to 43 42 22 to 65 20 to 6 Sensitivity to Standard Test Gas (2) (3) Minimum Absorbance: Maximum Absorbance: 0.25 0.60 0.10 0.30 0.06 0.12 0.07 0.15 Typical Sensitivity for Gas Range (3) Refer to Fractional Absorbance Curves Minimum Detection Level (4) 2ppm CO 2 5ppm CO 2 50ppm CO 2 50ppm CH 4 30ppm CH 4 30ppm CH 4 Maximum deviation from ...