Search Results for box header connector
G97V24322HR | Mini Cool Edge IO | Amphenol
Mini Cool Edge IO(MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Vertical, 124 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 252135-10 PDF Customer Drawing (Size: 66 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace | High ...
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, durability, and resistance to vibration and extreme temperatures MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace | High Power 38999 | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Amphenol Aerospace
Multi-Purpose Cabinets (CUBE MP Series) - Charles Industries, LLC
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
MHV Straight Plug to MHV Straight Plug RG-58 50 Ohm 24 inches
Connector 2 Part Number: 000-29100: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-65: You May also be Interested in. MHV Straight Plug to MHV Straight Plug RG-58 50 Ohm 500 mm 095-825-121M050.
Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 370 MSPS 16-bit ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors. Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 370 MSPS 16-bit Analog Input A/D Connector | Analog-to-Digital, Extenders, and Data Concentrators | Media Converters | Integrated Solutions | Products ...
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 716-146 PDF Customer Drawing (Size: 141 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver:
B050M0400701011 | Board to Board | Amphenol
Contact us today for more details of 0.50mm Board-to-Board connectors, part number B050M0400701011 Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ... Board to Board Header 40 Pins, pitch 0.5mm, Height=7mm, Environmental Compliance. Click to download Certificate of Compliance Report.
Pulse-Lok® 380195 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Circular Medical Cable Connector | Pulse-Lok Connector 310393
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310393
EBY Electro - EB1215L Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
SMA Female Waterproof (IP68 Rated) Bulkhead to SMA Male 6" Cable ...
SV Microwave has released the SMA Female Waterproof (IP68 Rated) Bulkhead to SMA Male 6" Cable Assembly for .085 Cable 7029-3574. Explore the product now!
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
Standard Medical Cable Connector | Pulse-Lok Connector 360043
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
improved-performance-and-assembly-with-new-smp-connector - Amphenol RF
SMP connectors are ideal for telecommunications and military applications which require compact, secure RF interconnect. This new commercial product utilizes the standard SMP interface and provides a high‐frequency solution that offers reliable performance up to 26.5 GHz. Designed for 0.086 semi‐rigid, conformable or flexible cable, it is ...
342859 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Series 3 - Amphenol In
For use with RG180B/U and RG195A/U cable. For other size 8 coax or optional sizes 12 and 16 coax contacts available for use in Tri-Start connectors, Amphenol ** For use with M17/M176-00002 cable. Optional design - see slash sheet MS39029.
HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 034-1018 PDF Customer Drawing (Size: 516 kb) 034-1018 STP 3D Model (Size: 761 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-1 PDF Customer Drawing (Size: 237 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: