Search Results for box header connector
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
MIL-DTL-26482 Series II Connectors | Mil-Spec Type Circulars | Products ...
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
Mini-D RF Male PCB Surface Mount Connector, 8 Port - SV Microwave
Mini-D RF Male PCB Surface Mount Connector, 8 Port. Previous Mini-D RF Male PCB Edge Lau... Next SMA Female Bulkhead PCB Edg... 5. Share on Facebook; Share on Twitter; Share on Pinterest; Mini-D RF Male PCB Surface Mount Connector, 8 Port P/N: 9311-60128. There currently isn't any inventory available in distribution. ...
Rugged Junction Boxes - Amphenol Aerospace
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors. Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 160 MSPS 14-bit Analog Input A/D Connector Multimode Fiber Output | Analog-to-Digital, Extenders, and Data Concentrators | Media Converters ...
AIPXE-325XBP-01 AIPX Blank Header Plate , Black, Thermoplas - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AIPXE-325XBP-01 AIPX Blank Header Plate , Black, Thermoplastic . AIPXE-325XBP-01 AIPX Blank Header Plate , Black, Thermoplastic. $0.00. Header Plate. PART NUMBER: AIPXE-325XBP-01. Datasheet: View / Download 3D ...
Mini-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector Mini-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 031-6055 PDF Customer Drawing (Size: 98 kb) 031-6055 STP 3D Model (Size: 1278 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AT3PS-CKIT 3-Way Pin and Socket Plug, Receptacle, Wedge and - Amphenol Sine
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE13, 934452501
EBY Electro - TC7 Series - 0.437 " Spacing - BARRIER BLOCKS Terminal Block
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Amphenol High Speed Interconnects
Connector Assembly Khalid H U95-A100-J104 R DRAWING 1 DEC 16-15 DEC 16-15 Jason S 1 C 5:1 DRAWN CHECKED M.E. APP'D Q.A. APP'D DWG APP'D ENG. REL. NO. UltrPortQSFP+ Stacked SMT DWG SIZE: DO NOT PROJECTION MILLIMETRES INCHES PRIMARY UNITS SECONDARY REF. REFERENCE IN PARENTHESES Drawing Updated SCALE SHEET ANGLE 0.15
Standard Medical Cable Connector | Pulse-Lok Connector 356131
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 356131
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172137-12 PDF Customer Drawing (Size: 568 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10 PDF Customer Drawing (Size: 247 kb) 031-10 STP 3D Model (Size: 806 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-10: Body Finish: Nickel: Body Material:
AHDPBS-24L015-005 Shell Size 24 Backshell for Small Thread - Amphenol Sine
AHDPBS-24L015-005 Shell Size 24 Backshell for Small Thread Adapter Connectors, 2 PC, Compression Nut, Cable Diameter Range 14.5mm - 18.0mm. Comparable to PN# M902-2244,M902-2054
PN Male Connector for .141 Cable SF6505-6003 - SV Microwave
The PN Male Connector for .141 Cable SF6505-6003 is now available at Interstate Connecting Components, Heilind and Mouser Electronics. Place your order!
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
331345 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Rectangular and Board Level Connectors - Amphenol Aerospace
The R-VPX connector series, which includes the R-VPX, R-VPX Evolution, and R-VPX Evolution 2, are some of the fastest VITA 46 connectors in the market, achieving speeds in excess of 25 Gb/s. Many of our rectangular connectors, such as our LRM surface mount connectors, ruggedized SATA connectors (R-SATA). and HDB3/HSB3 high-density connectors ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions