Search Results for box header connector
SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
DUAL CHANNEL 100G ETHERNET COPPER TO FIBER CONVERTER - Amphenol Aerospace
high-speed R-VPX connector with optimal signal integrity performance to create a media converter that is capable of two channels of 100GBASE-SR4 or eight channels of 1G, 10G, or 25G Ethernet fiber to copper conversion. PDS - 525 • Standard 5 and 12V according to OpenVPX standards • Low power consumption
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches | 135101 ...
Connector 1 Part Number: 132114: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Amphenol
Amphenol Automotive High Voltage Connectors Amphenol-Tuchel Electronics GmbH Amphenol Amphenol-Tuchel Electronics GmbH 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 • Integrated Power terminal (IPT)Shielded - Ring Tongue High voltage, high current , 16-70mm2 wire, shielded-ring tongue.
106903-03 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NCRP-PCB-8 STP 3D Model (Size: 256 kb ) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Dock - Marport
• Ethernet connector is correctly con nected and get an IP address • USB connector is correctly connected • Configuration Cable . is connected to a . sensor 5. Application of the sensor; 11. Appears if no sensor is connected on the port. 6. Status of the sensor: • Charging • Ready to deploy • Configuring • Updating
Unity-Gain, Omnidirectional Base Station Antenna for the International ...
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00 Mechanical Connection(s) UHF(f) (fitting PL 259) or N(f) Materials Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass Colour White (RAL 9003) Wind Area 0.023 sq. m / 0.25 sq. ft Wind Load 29 N (160 km/h) Height Approx. 1500 mm / 59.06 in.
backshell catalog | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3 ...
FLBP77001 | FLB Dimming Connector | Amphenol
FLB Base NEMA ANSI C136.41, 76mm, 3 Power, 4 Signal, Non-Vented
PDS - 320 1000 - Amphenol Aerospace
• Based off D38999 Series III connectors • Improved durability of receptacle threads, fewer turns for full-mate • 1000 HR Reach & RoHS plating available intermatable to Cadmium • Rapid prototypes available through Amphenol Tracer Service FEATURES: MATRIX 38999 CONNECTORS PDS - 320 46 80 150 AMPS AMPS AMPS Standard 8 8 4 0 AMPS 65 110 ...
10126619-000844FLF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10126619-000844FLF. Toggle Nav ... from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors. Board to Board. High Speed Backplane ...
Kaye LTR-200 - Hybrid Temperature Calibrator
The Kaye LTR-200 is a multi-purpose Temperature Calibrator specifically designed to address the capacity and flexibility needs for thermal validation. This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 24 thermocouples. Due to hybrid technology, th
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol CO-058SMAX200-002 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-058SMAX200-002 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
Combiner Components PRO-JB3-1G - AMPHENOL PROCOM
Provided with N-female connector on all four ports. Specifications. Electrical; Model: PRO-JB3-1G: Frequency: 0.1 - 1000 MHz: Maximum Composite Power: 1000 W @ 300 MHz 600 W @ 1000 MHz: Mechanical; Connection(s) N(f) Dimensions: 61 x 54 x 49 mm / 2.40 x 2.13 x 1.93 in. Weight: Approx. 0.156 kg / 0.34 lb.