Search Results for box header connector
SMP Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave presents the SMP Male PCB QB Edge Launch Connector, SB 1211-66195. Check out the design resources and place your order today!
NM-R-NF - Coaxial Adapter N mal - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
300775 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
2.92mm Female PCB Thru-Hole Connector - SV Microwave
2.92mm Female PCB Thru-Hole Connector. Previous Threaded SMPM Male Solderle... Next 1.85mm Female PCB Edge Laun... 5. Share on Facebook; Share on Twitter; Share on Pinterest; 2.92mm Female PCB Thru-Hole Connector P/N: 1521-60210. There currently isn't any inventory available in distribution. ...
JUMPER-S14-FFP - CELLFLEX® - RFS Technologies an Amphenol Company
Smaller connector footprint for 4.3-10 Enables tighter spacing of connections for antennas and RRHs. Available with standard ""J"" or flame retardant ""JFN"" jacket types Usable in all applications. Compliant to RoHS (EU) and CRoHS (China) Usable on a global basis. f. e. 43M43MS14-0100FFP. Technical features.
V17-001-01-A0 - amphenol-antennas.com
Connector Type --- (2x) 4.3-10 Female Radome Color --- White Radome Material --- FRP Lightning Protection --- Direct Ground Operating Temperature degrees -40° to +70° C (-40° to +158° F) Shipping Packing Size (Length x Width x Depth) mm (in) 400 x 399 x 510 (15.8 x 15.4 x 20.1)
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 8 Contacts, 14-26AWG, 13A/500V, Shell Size 14-Receptacle, Square Flange, 8 Position, Male
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm. Downloads. 031-80109 PDF Customer Drawing (Size: 140 kb) 031-80109 IGS 3D Model (Size: 848 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Standard Medical Cable Connector | Pulse-Lok Connector 300323
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300323!
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 262118 STP 3D Model (Size: 72 kb ) 262118 PDF Customer Drawing (Size: 45 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Jack to PSMP Plug Adapter 50 Ohm Straight | AD-SMAJ-PSMPJ-1
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22100 - Amphenol RF
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm. Downloads. 908-22100 STP 3D Model (Size: 67 kb ) 908-22100 PDF Customer Drawing (Size: 760 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
CFIT-Flex Compact Hub 32_CFIT-Flex.qxd - Charles Industries
Connector Types: SC/APC Compliance: Designed to meet GR-950, GR-2898, NEMA 4, IP66 Flex™ Compact Hub Port Plates The FCH32 Flex Compact Hub enclosure features two bottom cable entry port locations (left and right), each equipped with one 1” grommet for cable ingress/egress. Port plates slide out
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
SMP Male PCB Surface Mount Connector, R/A, LD
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
Centaur ExaMAX for Military 85 ohms | Centaur High Bandwidth 38999 PCB ...
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
amphe-pd-radsok-catalog-amphenol-industrial
Plug Connector with Crimp Terminals Part Number Description C10-752162-000 BLACK, 5.7MM - AWG 4 C10-685188-000 BLACK, 5.7MM - AWG 4 Plug Connector with Crimp Terminals Part Number Description APD057PRC0201700B BLACK, 5.7MM - AWG 2 APD057PRC0401700B BLACK, 5.7MM - AWG 4 APD057PRC0601700B BLACK, 5.7MM - AWG 6 Receptacle Connectors: PCB Part ...