Search Results for box header connector
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 24 inches
Connector 1 Part Number: 0: Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 24 inches HSDSJZSPZ03-17.
Omni Antennas S.EFX-380 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Radiating Element(s) 11 mm dia brass tube: Connection(s) N(f) on 500mm RG213/U cable: Radiator Feed: PTFE dielectric coaxial cable: Radome Material / Colour: GRP tube grey, 26mm dia. Length: Approx. 740 mm / 29.13 in. Wind Load: 25 N (160 km/h)
55510-126LF | Minitek® | Amphenol
PREFERRED P/N SERIES FOR NEW PROJECT: 10131937Minitek® 2.00mm, Board to Board Connector, PCB Mounted Receptacle , Vertical , Surface Mount, Double row, 26 Positions ...
Whip Antennas ML 3-ZP4 - AMPHENOL PROCOM
Delivered with 4 m cable permanently attached to the mount and terminated with FME-connector. Specifications. Electrical; Model: ML 3-ZP4: Frequency: Tunable by cutting within: 66....88 MHz: Antenna Type: Shortened ¼ λ helical antenna: Max. Input Power: 30 W: Polarisation: Vertical:
main | GOST Watch HD 4TB 8 Camera IVR - ecomm.gemeco.com
GOST Watch HD 4TB 8 Camera IVR. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Delivering a Superior Product through Collaboration
Upcoming Events. CableOne Sparklight Conference . Feb 24 - Feb 26, 2025
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Evaporator temperature sensor - amphenol-sensors.com
Title: Evaporator temperature sensor Author: GE Subject: The Evaporator temperature sensor measures the evaporator core temperature, so that the core does not freeze and diminish HVAC operation.
696-960 MHz - amphenol-antennas.com
Connectors / Type / Location 2 Connectors / EDIN (Elongated 7/16-DIN) Female / Bottom of Antenna Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1403 x 305 x 180 mm 55.2 x 12.0 x 7.1 in Weight without Mounting Brackets 10.8 ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Produ ct compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
L77TWA7W2SMP3SV4FRM6 | D-Sub | Amphenol
Contact us today for more details of D-Sub Connector, part number L77TWA7W2SMP3SV4FRM6 L77TWA7W2SMP3SV4FRM6 | D-Sub | Amphenol Amphenol is one of the leading manufacturers of Input output Connectors.
fpc inmeta:gsaentity_divisions=amphenol%20sincere | Amphenol Global ...
Search Results for fpc inmeta:gsaentity_divisions=amphenol%20fci FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
main | Starrett
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Rack Mount Fiber Enclosures - buy.customcable.com
Configure, build and buy your custom fiber optic cable assembly online at buy.customcable.com. Custom Cable, Inc. is a manufacturer of high-quality custom fiber optic cable assemblies.
Matched Impedance Coaxial Contacts | High Speed Contacts | High Speed ...
Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x
TVμCom USB3.0 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex 커넥터 TVmCom USB3.0은 열악한 환경에서 사용하도록 설계된 다중 핀 USB3.0 커넥터입니다. 이 커넥터는 고속 USB를 위해 최대 5Gb/s의 데이터 속도를 제공하는 USB 사양 3.0을 특징으로 합니다. 핫 플러깅 기능으로 시스템 작동 중에도 연결 및 분리가 가능하여 현장 작업 시 편리합니다.
Portable Antennas| Wide range of Products |Amphenol Procom
O ur collection of Portable Antenna s contains a series of FME- Connectors with adaptors available to suit th e radio connector. Our pioneering approach in the development of Portable Antennas offers the highest quality and performance, which guarantees that our Portable Antennas are the most reliable on the market.
Amphenol Canada Corp.
and pcb side of connector. gasket provides seal to inside face of panel. 3. current rating: 1.5 amperes. 4. contact resistance: 50 milliohms maximum (subject to verification). 5. operating temperature: -40°c to +105°c. 6. led characteristics: forward dc current 25 ma max, forward voltage 2.5 v max @ 2 ma. 7.
BD-08AFFM-LL6A05: Ceres Standard Size | Amphenol LTW
BD-08AFFM-LL6A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3456L12S-3S YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)