Search Results for box header connector
MS27501 & MS27502 - Amphenol PCDAmphenol PCD
JANMS27502 receptacle and JANMS27501 plug dust covers protect unmated MIL-DTL-38999 Series I connectors by offering environmental protect as well as keeping impurities out of the termination area. These parts are offered with four QPL plating options: Black Zinc Nickel (Z), Cadmium Olive Drab (B), or Electroless Nickel (F) and Anodic Black (C ...
Standard Medical Cable Connector | Pulse-Lok Connector 342274
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 342274
Ground Plane Connectors - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
MIL-DTL-38999 type connectors are available with metal inserts to maintain a common ground plane with the connector shell for all the shielded contacts contained in the connector. These electrical connectors are available for all MIL-DTL-38999 insert patterns using size 16, 10, 12 or 8 contacts. Options include crimp termination and printed ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Matrix MIL-DTL-5015 High Power Connector | MIL-DTL-26482 Series II ...
Matrix MIL-DTL-5015 high power connectors are a medium to heavy weight environmental connector available with Radsok high current contacts Matrix MIL-DTL-5015 High Power Connector | MIL-DTL-26482 Series II Connectors | Mil-Spec Type Circulars | Circular Connectors | Markets | Amphenol Aerospace
SMA PCB Through Hole Straight Plug 50 Ohm | 132134-17
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132134-17 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
0.50mm Pitch FFC/FPC - F331 Series - Amphenol CS
F331 is a ZIF Flex connector (Right angle) with back side . flip mechanism, small profile of 0.5mm pitch and 1.0mm . height and its Pin count is available from 4 to 45 contacts. TARGET MARKETS. 0.50mm Pitch FFC/FPC - F331 Series § Easy to operate § Strong FPC retention makes it vibration-proof § Ensures high Solderability § Ensures high ...
Minitek ® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connectors with 1.00mm pitch support high-speed data applications with up to 25Gb/s. These connectors are authorized by Erni to provide second source support and exact cross mating.
Advantages of Combination D-SUB Crimp Connectors - CONEC
The product offering is broad . from a 2 position power connector to ones with ip to 48 bcontacts [ 21 Plug configurations and 21 Mating socket configurations]. Installation and crimp tools are available. Crimp type combination connectors are the perfect ‘mate’ to the Conec line of panel mounted, PCB types. Combination D-SUBs are used in ...
10145445-10003MLF | PCI Express | Amphenol
PCI Express®x16 vertical Card Edge Connector, 164 Positions, 1mm (0.039inch) Pitch
Physical Contact Connector | Fiber Optic Connector | Hybrid Circular
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
eQSFP | High Speed Interconnects | Amphenol
The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel, and replacing up to 4 sta
Standard Medical Cable Connector | Pulse-Lok Connector 361006
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 361006
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm. Downloads. 122385 PDF Customer Drawing (Size: 62 kb) 122385 3D Model (Size: 366 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-4805-RFXG PDF Customer Drawing (Size: 119 kb) 031-4805-RFXG STP 3D Model (Size: 1752 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224-24 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
PRODUKTPASS | Bantam - Amphenol-Air LB
Newsletter. Bleiben Sie mit Amphenol-Air LB in Verbindung: Melden Sie sich dazu einfach zu CONNECTED – unserem kostenlosen Newsletter – an. Er liefert Ihnen regelmäßig interessante Informationen zu unseren Produkten, spannenden Anwendungen und Neuigkeiten aus unserem Unternehmen.
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...