Search Results for br-11-k-d
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
11 mrf 20aug18 none c--02 - added ip69k rating 4/21/2020 ro dr housing body seal notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated
DESCRIPTION L I S T A m p h e n o l
11 d.parks 18/jun/13 none receptacle, 6 pin, atm series color part number part number chart grey black blue brown green red white yellow atm04-6p atm04-6p-blk atm04-6p-blu atm04-6p-brn atm04-6p-grn atm04-6p-red atm04-6p-wht atm04-6p-yel notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications ...
Model 691B35 Interface Box Installation and Operating Manual - PCB
Model 691B35 Interface Box Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: SMA1111A2-3GT50G-316U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142-11. N-Type Straight Solder Jack Bulkhead 0.085-inch Conformable 50 Ohm High Frequency 082-6684. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-17. Contact Us. Subscribe and Stay Connected with Amphenol RF.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6141SxH-25PSx ...
11 drack 08/14/14 3 : 2 c-tommy notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 1.4 contact: copper alloy, silver plated 1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 120 amps max.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-117-011. Products Related To Your Application. SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm SMP-MSLD-PCS. SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel SMP-MSLD-PCS18T.
Model 080962-01000 2 Channel Transient Recorder Installation and ...
RS Products from PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com MODEL 962 RECORDER OPERATION MANUAL 2 TABLE OF CONTENTS
TYPICAL APPLICATIONS - PCB
Sensitivity (±15%) 100 mV/lbf 22.5 mV/N 50 mV/lbf 11.2 mV/N 50 mV/lbf 11.2 mV/N Measurement Range ±50 lbf pk 222 N pk ±100 lbf pk ±444 N pk ±100 lbf pk ±444 N pk Resonant Frequency ≥100 kHz ≥15 kHz ≥22 kHz Non-Linearity ≤1 % Electrical Excitation Voltage 20 to 30 VDC Constant Current Excitation 2 to 20 mA Output Impedance <100 Ohm
12273160k | Amphenol Global Search | Amphenol
Search Results for c10-779824-08s CUSTOMER DRAWING - Amphenol Australia c10-730188-() sheet 1 of 1 rev. i general tolerance dim. range 0.5 ~ 3 > 3 ~ 6 > 6 ~ 30 > 30 ~ 120 > 120 ~ 400 tolerance part number shell finish keyway angle "a" polarity c10-683826-001 ni plated 90$ positive c10-683826-002 black zinc plated 120$ negative customer drawing ...
(P/N DOES NOT INCLUDE DATE CODE - Amphenol CS
11.20 48.98 11.50 typ. typ. 16.50 2.25 10.00 1.25 typ.-c-14.00±0.10 8.95±0.15 14.25 c a.g 03554 proposal dec 17,09 dec 17,09 dec 17,09 d c b a a b c amphenol canada corp. ref. scale p-u77-a1128-2021 title sheet rev. sfp single cage tolerances are: decimals angles with 8 press fit & 12 emi pins date dec 17,09 size project
Model 106B50 ICP® Acoustic Pressure Sensor, 500 mV/psi ... - PCB
Excitation Voltage 11 to 30 VDC 11 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 3 to 8 VDC 3 to 8 VDC Physical Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm 316L Stainless Steel 316L Stainless Steel
Model HT356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Weight(without cable) 0.11 oz 3.1 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
3658–05 2-Wire Foreign Exchange Office with Gain Transfer (2W FXO/GT ...
–11, etc.), connections are made via 25-pair female connectors (CINCH 222–22–50–023 or equivalent) to the ap-propriate 25-pair male connectors of the 360/363 D4 terminal. Refer to Section 360-000-200 for the wiring dia-grams of the female connectors with respect to the 360/363 D4 terminal being utilized. Electrical connections are
SERIES 660 - amphenolsensors.com
TO-5, 11 pC/g Sensitivity. 392C: TO-8, 100 pC/g Sensitivity. Output: PZ. Positive output along Z-axis: NZ. Negative output along Z-axis: Mounting. 1: Header Pins. 2: Integral 1ft Cable. FET Impedance Converter Terminal Piezoelectric Crystal Constant Current Diode No Connection No Connection Output +Vdc-Ground. 2 3 1 Op-Amp Based Circuit. Te ...
FSHDMSERIES – Hermaphroditic Duplex Miniature
FSHDMSERIES – Hermaphroditic Duplex Miniature KEY FEATURES • Hermaphroditic • Multimode and Singlemode available • Ø2.5mm ceramic ferrule • Lightweight, small footprint • Artic style grip • Low insertion loss • IP 68 sealing • Removable front receptacle shell for cleaning insitu • Removable plug monobloc for ease of cleaning • >500 cycles mating durability
Type YP Series - amphenol-sensors.com
30Vdc 120 YQS8122 YPAL1.20N 1.2 600 1200 4.3 140 11.0 3.5 14.5 0.6 25 30Vdc 120 YQS8123 YPAL4.60N 4.6 250 500 1.0 90 6.5 3.5 12.0 0.6 25 30Vdc 120 YQS8103 YPAL0013N 13 120 240 0.7 50 4.5 3.5 10.0 0.5 25 80Vdc 120 YPBL0055 55 50 100 0.7 24 4 3.5 7.5 0.5 35 265Vrms 80 YQS8119 YPCJ0150N 150 15 45 0.2 6.0 4.5 5.0 9.0 0.5 25
untitled [www.amphenol.co.jp]
3 shrink tube strength member terminus .06248 ±.0002 dia. ceramic ferrule a dia. ref..128 +.002dia. –.001 alignment shroud sleeve** 1.093 ±.020.080 max